00001 /*This file is prepared for Doxygen automatic documentation generation.*/ 00013 00014 /* Copyright (c) 2009 Atmel Corporation. All rights reserved. 00015 * 00016 * Redistribution and use in source and binary forms, with or without 00017 * modification, are permitted provided that the following conditions are met: 00018 * 00019 * 1. Redistributions of source code must retain the above copyright notice, 00020 * this list of conditions and the following disclaimer. 00021 * 00022 * 2. Redistributions in binary form must reproduce the above copyright notice, 00023 * this list of conditions and the following disclaimer in the documentation 00024 * and/or other materials provided with the distribution. 00025 * 00026 * 3. The name of Atmel may not be used to endorse or promote products derived 00027 * from this software without specific prior written permission. 00028 * 00029 * 4. This software may only be redistributed and used in connection with an Atmel 00030 * AVR product. 00031 * 00032 * THIS SOFTWARE IS PROVIDED BY ATMEL "AS IS" AND ANY EXPRESS OR IMPLIED 00033 * WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF 00034 * MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT ARE EXPRESSLY AND 00035 * SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, 00036 * INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES 00037 * (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; 00038 * LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND 00039 * ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT 00040 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF 00041 * THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. 00042 */ 00043 00044 //_____ I N C L U D E S ___________________________________________________ 00045 00046 #include "config.h" 00047 #include "conf_usb.h" 00048 #include "storage_task.h" 00049 #include "lib_mcu/usb/usb_drv.h" 00050 #include "usb_descriptors.h" 00051 #include "modules/usb/device_chap9/usb_standard_request.h" 00052 #include "usb_specific_request.h" 00053 #include "modules/scsi_decoder/scsi_decoder.h" 00054 #include "modules/control_access/ctrl_access.h" 00055 #include "lib_mem/mmc_sd/mmc_sd.h" 00056 00057 00058 //_____ D E C L A R A T I O N S ____________________________________________ 00059 00060 00061 00062 bit ms_data_direction; 00063 static _MEM_TYPE_SLOW_ U8 dCBWTag[4]; 00064 00065 extern _MEM_TYPE_SLOW_ U8 g_scsi_status; 00066 extern _MEM_TYPE_FAST_ U32 g_scsi_data_remaining; 00067 extern bit ms_multiple_drive; 00068 extern _MEM_TYPE_SLOW_ U8 g_scsi_command[16]; 00069 00070 extern U8 endpoint_status[MAX_EP_NB]; 00071 00072 _MEM_TYPE_SLOW_ U8 usb_LUN; 00073 00074 00075 void usb_mass_storage_cbw (void); 00076 void usb_mass_storage_csw (void); 00077 00087 void storage_task_init(void) 00088 { 00089 Leds_init(); 00090 Usb_enable_sof_interrupt(); 00091 df_mem_init(); // Init the hw/sw ressources required to drive the DF. 00092 } 00093 00094 00103 void storage_task(void) 00104 { 00105 if(Is_usb_id_device()) 00106 { 00107 Usb_enable_sof_interrupt(); // In case of interrupt disabled when USB ID pin change 00108 } 00109 if (Is_device_enumerated()) 00110 { 00111 Usb_select_endpoint(EP_MS_OUT); 00112 if (Is_usb_receive_out()) 00113 { 00114 usb_mass_storage_cbw(); 00115 usb_mass_storage_csw(); 00116 } 00117 } 00118 } 00119 00120 00121 00122 00123 00124 00134 void usb_mass_storage_cbw (void) 00135 { 00136 bit cbw_error; 00137 U8 c; 00138 U8 dummy; 00139 00140 cbw_error = FALSE; 00141 Usb_select_endpoint(EP_MS_OUT); 00142 if (0x55 != Usb_read_byte()) 00143 { cbw_error = TRUE; } 00144 if (0x53 != Usb_read_byte()) 00145 { cbw_error = TRUE; } 00146 if (0x42 != Usb_read_byte()) 00147 { cbw_error = TRUE; } 00148 if (0x43 != Usb_read_byte()) 00149 { cbw_error = TRUE; } 00150 if (cbw_error) 00151 { 00152 Usb_ack_receive_out(); 00153 Usb_select_endpoint(EP_MS_IN); 00154 Usb_enable_stall_handshake(); 00155 endpoint_status[(EP_MS_IN & MSK_EP_DIR)] = 0x01; 00156 return; 00157 } 00158 00159 dCBWTag[0] = Usb_read_byte(); 00160 dCBWTag[1] = Usb_read_byte(); 00161 dCBWTag[2] = Usb_read_byte(); 00162 dCBWTag[3] = Usb_read_byte(); 00163 00164 LSB0(g_scsi_data_remaining) = Usb_read_byte(); 00165 LSB1(g_scsi_data_remaining) = Usb_read_byte(); 00166 LSB2(g_scsi_data_remaining) = Usb_read_byte(); 00167 LSB3(g_scsi_data_remaining) = Usb_read_byte(); 00168 00169 if (Usb_read_byte() != 0x00) 00170 { 00171 Usb_set_ms_data_direction_in(); 00172 } 00173 else 00174 { 00175 Usb_set_ms_data_direction_out(); 00176 } 00177 00178 usb_LUN = Usb_read_byte(); 00179 00180 if (!ms_multiple_drive) 00181 { 00182 usb_LUN = get_cur_lun(); 00183 } 00184 00185 dummy = Usb_read_byte(); // dummy CBWCBLength read 00186 00187 00188 for (c=0; c<16; c++) // store scsi_command 00189 { 00190 g_scsi_command[c] = Usb_read_byte(); 00191 } 00192 Usb_ack_receive_out(); 00193 00194 if (Is_usb_ms_data_direction_in()) 00195 { 00196 Usb_select_endpoint(EP_MS_IN); 00197 } 00198 00199 if (TRUE != scsi_decode_command()) 00200 { 00201 U8 ep; 00202 Usb_enable_stall_handshake(); 00203 if (Is_usb_ms_data_direction_in()) 00204 { 00205 ep = (EP_MS_IN & MSK_EP_DIR); 00206 }else{ 00207 ep = (EP_MS_OUT & MSK_EP_DIR); 00208 } 00209 endpoint_status[ep] = 0x01; 00210 } 00211 } 00212 00213 00222 void usb_mass_storage_csw (void) 00223 { 00224 Usb_select_endpoint(EP_MS_IN); 00225 while (Is_usb_endpoint_stall_requested()) 00226 { 00227 Usb_select_endpoint(EP_CONTROL); 00228 if (Is_usb_receive_setup()) { usb_process_request(); } 00229 Usb_select_endpoint(EP_MS_IN); 00230 } 00231 00232 Usb_select_endpoint(EP_MS_OUT); 00233 while (Is_usb_endpoint_stall_requested()) 00234 { 00235 Usb_select_endpoint(EP_CONTROL); 00236 if (Is_usb_receive_setup()) { usb_process_request(); } 00237 Usb_select_endpoint(EP_MS_OUT); 00238 } 00239 00240 00241 Usb_select_endpoint(EP_MS_IN); 00242 while(!Is_usb_write_enabled()) 00243 { 00244 if(!Is_usb_endpoint_enabled()) return; // USB Reset 00245 } 00247 Usb_write_byte(0x55); 00248 Usb_write_byte(0x53); 00249 Usb_write_byte(0x42); 00250 Usb_write_byte(0x53); 00251 00252 Usb_write_byte(dCBWTag[0]); 00253 Usb_write_byte(dCBWTag[1]); 00254 Usb_write_byte(dCBWTag[2]); 00255 Usb_write_byte(dCBWTag[3]); 00257 Usb_write_byte( LSB0(g_scsi_data_remaining) ); 00258 Usb_write_byte( LSB1(g_scsi_data_remaining) ); 00259 Usb_write_byte( LSB2(g_scsi_data_remaining) ); 00260 Usb_write_byte( LSB3(g_scsi_data_remaining) ); 00261 00263 Usb_write_byte(g_scsi_status); 00264 00265 Usb_send_in(); 00266 }
1.5.3