00001 /*This file is prepared for Doxygen automatic documentation generation.*/ 00013 00014 /* Copyright (c) 2009 Atmel Corporation. All rights reserved. 00015 * 00016 * Redistribution and use in source and binary forms, with or without 00017 * modification, are permitted provided that the following conditions are met: 00018 * 00019 * 1. Redistributions of source code must retain the above copyright notice, 00020 * this list of conditions and the following disclaimer. 00021 * 00022 * 2. Redistributions in binary form must reproduce the above copyright notice, 00023 * this list of conditions and the following disclaimer in the documentation 00024 * and/or other materials provided with the distribution. 00025 * 00026 * 3. The name of Atmel may not be used to endorse or promote products derived 00027 * from this software without specific prior written permission. 00028 * 00029 * 4. This software may only be redistributed and used in connection with an Atmel 00030 * AVR product. 00031 * 00032 * THIS SOFTWARE IS PROVIDED BY ATMEL "AS IS" AND ANY EXPRESS OR IMPLIED 00033 * WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF 00034 * MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT ARE EXPRESSLY AND 00035 * SPECIFICALLY DISCLAIMED. IN NO EVENT SHALL ATMEL BE LIABLE FOR ANY DIRECT, 00036 * INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES 00037 * (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; 00038 * LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND 00039 * ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT 00040 * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF 00041 * THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. 00042 */ 00043 00044 #ifndef _CONFIG_H_ 00045 #define _CONFIG_H_ 00046 00047 // Compiler switch (do not change these settings) 00048 #include "lib_mcu/compiler.h" // Compiler definitions 00049 #ifdef __GNUC__ 00050 #include <avr/io.h> // Use AVR-GCC library 00051 #elif __ICCAVR__ 00052 #define ENABLE_BIT_DEFINITIONS 00053 #include <ioavr.h> // Use IAR-AVR library 00054 #else 00055 #error Current COMPILER not supported 00056 #endif 00057 00058 00061 00062 #include "conf/conf_scheduler.h" // Scheduler tasks declaration 00063 00065 #define STK525 1 // do not change these settings 00066 #define TARGET_BOARD STK525 00067 #include "lib_board\stk_525\stk_525.h" 00068 00070 #define USE_ADC 00071 00072 // Mass Storage Extension Board 00073 #include "lib_board/avr_ms_board/avr_ms_board_drv.h" 00074 00076 #define FOSC 8000 00077 00078 #define USE_TIMER16 TIMER16_1 00079 00080 // -------- END Generic Configuration ------------------------------------- 00081 00082 #define HOST_SYNC_MODE ENABLE 00083 #define HOST_UPGRADE_MODE DISABLE 00084 00085 // UART Sample configuration, if we have one ... __________________________ 00086 #define BAUDRATE 57600 00087 #define USE_UART2 00088 #define UART_U2 00089 00090 #ifndef __GNUC__ 00091 #define uart_putchar putchar 00092 #endif 00093 00094 #define r_uart_ptchar int 00095 #define p_uart_ptchar int 00096 00097 00098 // ADC Sample configuration, if we have one ... ___________________________ 00099 00101 #define ADC_PRESCALER 32 00103 #define ADC_RIGHT_ADJUST_RESULT 1 00105 #define ADC_INTERNAL_VREF 2 00106 00107 #define SBC_VENDOR_ID {'A','T','M','E','L',' ',' ',' '} // 8 Bytes only 00108 #define SBC_PRODUCT_ID {'A','T','9','0','U','S','B','1','2','8',' ','M',' ','S',' ',' '} // 16 Bytes only 00109 #define SBC_REVISION_ID {'0','.','0','0'} // 4 Bytes only 00110 00111 00112 // Nav_util.c configuration 00113 #define MAX_FILE_LENGHT 30 00114 00115 // USHELL configuration, if we have one ... ___________________________ 00116 00117 #define USHELL_DFU DISABLE 00118 #define USHELL_USB ENABLE 00119 #define USHELL_HID DISABLE 00120 #define USHELL_HISTORY 5 00121 #define USHELL_SIZE_CMD_LINE 30 00122 #define USHELL_NB_LINE 20 00123 #define USHELL_SIZE_OF_EXT_BUFFER_TO_PERF_CMD 2 00124 00125 #define TRACE DISABLE 00126 00128 00130 00131 00132 #if (TRACE==ENABLE) 00133 extern void ushell_trace_msg(U8 code *str); 00134 #define LOG_STR_CODE(s) ushell_trace_msg(s) 00135 #endif 00136 00137 00138 00140 00141 #endif // _CONFIG_H_ 00142
1.5.3