#include "lib_mcu/compiler.h"#include "conf/conf_scheduler.h"#include "lib_board\stk_525\stk_525.h"#include "lib_board/avr_ms_board/avr_ms_board_drv.h"
Go to the source code of this file.
Defines | |
| #define | STK525 1 |
| To include proper target hardware definitions, select target board (USBKEY). | |
| #define | TARGET_BOARD STK525 |
| #define | USE_ADC |
| Enable or not the ADC usage. | |
| #define | FOSC 8000 |
| CPU core frequency in kHz. | |
| #define | USE_TIMER16 TIMER16_1 |
| #define | HOST_SYNC_MODE ENABLE |
| #define | HOST_UPGRADE_MODE DISABLE |
| #define | BAUDRATE 57600 |
| #define | USE_UART2 |
| #define | UART_U2 |
| #define | uart_putchar putchar |
| #define | r_uart_ptchar int |
| #define | p_uart_ptchar int |
| #define | ADC_PRESCALER 32 |
| ADC Prescaler value. | |
| #define | ADC_RIGHT_ADJUST_RESULT 1 |
| Right adjust. | |
| #define | ADC_INTERNAL_VREF 2 |
| AVCC As reference voltage (See adc_drv.h). | |
| #define | SBC_VENDOR_ID {'A','T','M','E','L',' ',' ',' '} |
| #define | SBC_PRODUCT_ID {'A','T','9','0','U','S','B','1','2','8',' ','M',' ','S',' ',' '} |
| #define | SBC_REVISION_ID {'0','.','0','0'} |
| #define | MAX_FILE_LENGHT 30 |
| #define | USHELL_DFU DISABLE |
| #define | USHELL_USB ENABLE |
| #define | USHELL_HID DISABLE |
| #define | USHELL_HISTORY 5 |
| #define | USHELL_SIZE_CMD_LINE 30 |
| #define | USHELL_NB_LINE 20 |
| #define | USHELL_SIZE_OF_EXT_BUFFER_TO_PERF_CMD 2 |
| #define | TRACE DISABLE |
| #define | LOG_STR_CODE(s) ushell_trace_msg(s) |
Functions | |
| void | ushell_trace_msg (U8 code *str) |
| MMC/SD configuration see conf_sdmmc.h. | |
Definition in file config.h.
1.5.3