#include "config.h"
Go to the source code of this file.
Defines | |
| #define | LIB_MEM "lib_system\memory\memory.h" |
| INCLUDE PATH and compile options (don't touch). | |
| #define | LIB_CTRLACCESS "modules\control_access\ctrl_access.h" |
| #define | FS_FAT_12 ENABLED |
| FAT supported (ENABLED or DISABLE). | |
| #define | FS_FAT_16 ENABLED |
| #define | FS_FAT_32 ENABLED |
| #define | FS_ASCII ENABLED |
| The explorer may be support the string in format ASCII or UNICODE, or the both. | |
| #define | FS_UNICODE DISABLED |
| #define | FS_MULTI_PARTITION DISABLED |
| The navigator may be support only the first partition (DISABLED), or the multiple partion (ENABLED). | |
| #define | FS_LEVEL_FEATURES (FSFEATURE_READ | FSFEATURE_WRITE_COMPLET) |
| Level of feature Choose between: FSFEATURE_READ All read fonctions FSFEATURE_WRITE nav_file_copy(), nav_file_paste(), nav_file_del(), file_create(), file_open(MODE_WRITE), file_write(), file_putc() FSFEATURE_WRITE_COMPLET FSFEATURE_WRITE + nav_drive_format(), nav_dir_make(), nav_file_rename(), nav_file_dateset(), nav_file_attributset() FSFEATURE_ALL. | |
| #define | FS_NB_CACHE_CLUSLIST 1 |
| Number of cache used to store a cluster list of files (interresting in case of many "open file"). | |
| #define | FS_NB_NAVIGATOR 3 |
| *** Define the affiliation of navigator Maximum of navigator | |
| #define | FS_NAV_ID_USHELL_CMD 0 |
| #define | FS_NAV_ID_COPY_SRC_DIR 0 |
| #define | FS_NAV_ID_COPY_DST_DIR 1 |
| #define | FS_NAV_ID_COPYFILE 2 |
| #define | UNICODENAME_FILE_SETTING {'c','o','n','f','i','g','.','s','y','s','\0'} |
Definition in file conf_explorer.h.
| #define LIB_MEM "lib_system\memory\memory.h" |
| #define LIB_CTRLACCESS "modules\control_access\ctrl_access.h" |
Definition at line 53 of file conf_explorer.h.
| #define FS_FAT_12 ENABLED |
| #define FS_FAT_16 ENABLED |
Definition at line 57 of file conf_explorer.h.
| #define FS_FAT_32 ENABLED |
Definition at line 58 of file conf_explorer.h.
| #define FS_ASCII ENABLED |
The explorer may be support the string in format ASCII or UNICODE, or the both.
Definition at line 61 of file conf_explorer.h.
| #define FS_UNICODE DISABLED |
Definition at line 62 of file conf_explorer.h.
| #define FS_MULTI_PARTITION DISABLED |
The navigator may be support only the first partition (DISABLED), or the multiple partion (ENABLED).
Definition at line 65 of file conf_explorer.h.
| #define FS_LEVEL_FEATURES (FSFEATURE_READ | FSFEATURE_WRITE_COMPLET) |
Level of feature Choose between: FSFEATURE_READ All read fonctions FSFEATURE_WRITE nav_file_copy(), nav_file_paste(), nav_file_del(), file_create(), file_open(MODE_WRITE), file_write(), file_putc() FSFEATURE_WRITE_COMPLET FSFEATURE_WRITE + nav_drive_format(), nav_dir_make(), nav_file_rename(), nav_file_dateset(), nav_file_attributset() FSFEATURE_ALL.
Definition at line 74 of file conf_explorer.h.
| #define FS_NB_CACHE_CLUSLIST 1 |
Number of cache used to store a cluster list of files (interresting in case of many "open file").
Definition at line 77 of file conf_explorer.h.
Referenced by fat_cache_clusterlist_reset(), fat_cache_clusterlist_update_read(), fat_cache_clusterlist_update_select(), and fat_cache_clusterlist_update_start().
| #define FS_NB_NAVIGATOR 3 |
*** Define the affiliation of navigator Maximum of navigator
Definition at line 81 of file conf_explorer.h.
Referenced by fat_check_device(), nav_exit(), nav_reset(), and nav_select().
| #define FS_NAV_ID_USHELL_CMD 0 |
Definition at line 83 of file conf_explorer.h.
Referenced by copy_dir(), ushell_cmd_perform(), ushell_cmd_sync(), and ushell_task().
| #define FS_NAV_ID_COPY_SRC_DIR 0 |
| #define FS_NAV_ID_COPY_DST_DIR 1 |
| #define FS_NAV_ID_COPYFILE 2 |
Definition at line 88 of file conf_explorer.h.
Referenced by ushell_cmd_perform(), and ushell_cmd_sync().
Definition at line 97 of file conf_explorer.h.
1.5.3