Go to the source code of this file.
Defines | |
| #define | ACCESS_MEM_TO_RAM ENABLE |
| #define | LUN_0 DISABLE |
| #define | LUN_1 ENABLE |
| #define | LUN_2 ENABLE |
| #define | LUN_3 ENABLE |
| #define | LUN_USB ENABLE |
Definition in file conf_access.h.
| #define ACCESS_MEM_TO_RAM ENABLE |
Definition at line 50 of file conf_access.h.
| #define LUN_0 DISABLE |
Definition at line 53 of file conf_access.h.
| #define LUN_1 ENABLE |
Definition at line 54 of file conf_access.h.
| #define LUN_2 ENABLE |
Definition at line 55 of file conf_access.h.
| #define LUN_3 ENABLE |
Definition at line 56 of file conf_access.h.
| #define LUN_USB ENABLE |
Definition at line 57 of file conf_access.h.
1.5.3