Go to the source code of this file.
Data Structures | |
| union | Union32 |
| union | Union16 |
Defines | |
| #define | LITTLE_ENDIAN |
| #define | bool Bool |
| #define | PASS 0 |
| #define | FAIL 1 |
| #define | _MEM_TYPE_BIT_ |
| #define | _MEM_TYPE_FAST_ |
| #define | _MEM_TYPE_MEDFAST_ |
| #define | _MEM_TYPE_MEDSLOW_ |
| #define | _MEM_TYPE_SLOW_ |
| #define | INTEL_ALIGNMENT LITTLE_ENDIAN |
| #define | MOTOROLA_ALIGNMENT BIG_ENDIAN |
| #define | MSB(u16) (((U8* )&u16)[1]) |
| #define | LSB(u16) (((U8* )&u16)[0]) |
| #define | MSW(u32) (((U16*)&u32)[1]) |
| #define | LSW(u32) (((U16*)&u32)[0]) |
| #define | MSB0(u32) (((U8* )&u32)[3]) |
| #define | MSB1(u32) (((U8* )&u32)[2]) |
| #define | MSB2(u32) (((U8* )&u32)[1]) |
| #define | MSB3(u32) (((U8* )&u32)[0]) |
| #define | LSB0(u32) MSB3(u32) |
| #define | LSB1(u32) MSB2(u32) |
| #define | LSB2(u32) MSB1(u32) |
| #define | LSB3(u32) MSB0(u32) |
| #define | Le16(b) |
| #define | Le32(b) |
| #define | htons(a) Le16(a) |
| #define | ntohs(a) htons(a) |
| #define | htonl(a) Le32(a) |
| #define | ntohl(a) htonl(a) |
| #define | ENABLE 1 |
| #define | ENABLED 1 |
| #define | DISABLED 0 |
| #define | DISABLE 0 |
| #define | FALSE (0==1) |
| #define | TRUE (1==1) |
| #define | true TRUE |
| #define | false FALSE |
| #define | KO 0 |
| #define | OK 1 |
| #define | OFF 0 |
| #define | ON 1 |
| #define | NULL 0 |
| #define | CLR 0 |
| #define | SET 1 |
| #define | LOW(U16) ((Uchar)U16) |
| #define | HIGH(U16) ((Uchar)(U16>>8)) |
| #define | TST_BIT_X(addrx, mask) (*addrx & mask) |
| #define | SET_BIT_X(addrx, mask) (*addrx = (*addrx | mask)) |
| #define | CLR_BIT_X(addrx, mask) (*addrx = (*addrx & ~mask)) |
| #define | OUT_X(addrx, value) (*addrx = value) |
| #define | IN_X(addrx) (*addrx) |
| #define | Max(a, b) ( (a)>(b) ? (a) : (b) ) |
| #define | Min(a, b) ( (a)<(b) ? (a) : (b) ) |
| #define | Upper(val, n) ( ((val)+(n)) & ~((n)-1) ) |
| #define | Align_up(val, n) ( ((val)+(n)-1) & ~((n)-1) ) |
| #define | Align_down(val, n) ( (val) & ~((n)-1) ) |
| #define | Long_call(addr) ((*(void (_ConstType_*)(void))(addr))()) |
| #define | SET_SFR_BIT(sfr_reg, bit_pos, bit_val) { sfr_reg &= ~(1<<(bit_pos)); sfr_reg |= ((bit_val)<<(bit_pos));} |
| #define | bit_is_clear(PORT, POSITION) ((PORT & (1<<POSITION)) == 0 ) |
| #define | bit_is_set(PORT, POSITION) ((PORT & (1<<POSITION)) != 0 ) |
| #define | TID_GUARD(proc) ((__TID__ & 0x7FF0) != ((90 << 8) | ((proc) << 4))) |
Typedefs | |
| typedef float | Float16 |
| typedef unsigned char | U8 |
| typedef unsigned short | U16 |
| typedef unsigned long | U32 |
| typedef signed char | S8 |
| typedef signed short | S16 |
| typedef long | S32 |
| typedef unsigned char | Bool |
| typedef U8 | Status |
| typedef Bool | Status_bool |
| typedef unsigned char | Uchar |
| typedef unsigned char | Uint8 |
| typedef unsigned int | Uint16 |
| typedef unsigned long int | Uint32 |
| typedef char | Int8 |
| typedef int | Int16 |
| typedef long int | Int32 |
| typedef unsigned char | Byte |
| typedef unsigned int | Word |
| typedef unsigned long int | DWord |
| typedef char | p_uart_ptchar |
| typedef char | r_uart_ptchar |
Definition in file compiler.h.
| #define LITTLE_ENDIAN |
Definition at line 49 of file compiler.h.
| #define bool Bool |
Definition at line 65 of file compiler.h.
| #define PASS 0 |
Definition at line 66 of file compiler.h.
Referenced by nf_open_read(), nf_open_write(), nf_read_capacity(), nf_rebuild(), nf_scan(), nf_test_unit_ready(), nf_verify(), nf_verify_resume(), nf_write_fbb(), nf_write_lut(), and nfc_check_status().
| #define FAIL 1 |
Definition at line 67 of file compiler.h.
Referenced by nf_cleanup_memory(), nf_rebuild(), nf_scan(), nf_verify_resume(), nf_write_fbb(), nf_write_lut(), and nfc_check_status().
| #define _MEM_TYPE_BIT_ |
Definition at line 78 of file compiler.h.
| #define _MEM_TYPE_FAST_ |
Definition at line 79 of file compiler.h.
Referenced by fat_cluster_list(), fat_cluster_val(), and file_read_buf().
| #define _MEM_TYPE_MEDFAST_ |
| #define _MEM_TYPE_MEDSLOW_ |
Definition at line 81 of file compiler.h.
| #define _MEM_TYPE_SLOW_ |
Definition at line 82 of file compiler.h.
Referenced by nav_file_name(), nav_getcwd(), nav_partition_label(), nav_setcwd(), nf_cache_fbb_flush(), nf_cache_fbb_refill(), nf_cache_lut_flush(), nf_cache_lut_refill(), nf_copy_tail(), nf_download(), nf_open_write(), nf_rebuild(), nf_refine_index(), nf_update_spare_zone(), nf_upload(), nf_write_lut(), and ut_nfc_erase_all().
| #define INTEL_ALIGNMENT LITTLE_ENDIAN |
Definition at line 194 of file compiler.h.
| #define MOTOROLA_ALIGNMENT BIG_ENDIAN |
Definition at line 195 of file compiler.h.
| #define MSB | ( | u16 | ) | (((U8* )&u16)[1]) |
Definition at line 199 of file compiler.h.
Referenced by fat_cluster_val(), fat_entry_longname(), fat_entry_shortname(), fat_mount(), host_check_class(), host_check_VID_PID(), host_send_control(), nf_cache_fbb_flush(), nf_cache_fbb_refill(), nf_cache_lut_flush(), nf_cache_lut_refill(), nf_check_fbb(), nf_check_lut(), nf_copy(), nf_rebuild(), nf_scan(), nf_update_spare_zone(), nf_write_fbb(), nf_write_lut(), sbc_read_10(), sbc_write_10(), usb_get_descriptor(), usb_get_interface(), usb_set_interface(), and usb_user_read_request().
| #define LSB | ( | u16 | ) | (((U8* )&u16)[0]) |
Definition at line 200 of file compiler.h.
Referenced by fat_entry_longname(), fat_mount(), host_check_class(), host_check_VID_PID(), host_send_control(), nf_cache_fbb_flush(), nf_cache_fbb_refill(), nf_cache_lut_flush(), nf_cache_lut_refill(), nf_check_fbb(), nf_check_lut(), nf_copy(), nf_rebuild(), nf_scan(), nf_update_spare_zone(), nf_write_fbb(), nf_write_lut(), sbc_read_10(), sbc_write_10(), usb_get_descriptor(), usb_get_interface(), usb_set_interface(), and usb_user_read_request().
| #define MSW | ( | u32 | ) | (((U16*)&u32)[1]) |
Definition at line 201 of file compiler.h.
| #define LSW | ( | u32 | ) | (((U16*)&u32)[0]) |
Definition at line 202 of file compiler.h.
| #define MSB0 | ( | u32 | ) | (((U8* )&u32)[3]) |
Definition at line 203 of file compiler.h.
Referenced by fat_cluster_list(), host_mem_mem_2_ram(), host_mem_mem_2_ram_ext(), host_mem_ram_2_mem(), host_mem_ram_2_mem_ext(), host_mem_read_capacity(), nfc_detect(), nfc_read_id(), sbc_read_10(), sbc_read_capacity(), and sbc_write_10().
| #define MSB1 | ( | u32 | ) | (((U8* )&u32)[2]) |
Definition at line 204 of file compiler.h.
Referenced by df_read_open(), df_write_open(), host_mem_mem_2_ram(), host_mem_mem_2_ram_ext(), host_mem_ram_2_mem(), host_mem_ram_2_mem_ext(), host_mem_read_capacity(), nf_copy(), nfc_copy_back_init(), nfc_detect(), nfc_erase_block(), nfc_read_id(), sbc_read_10(), sbc_read_capacity(), and sbc_write_10().
| #define MSB2 | ( | u32 | ) | (((U8* )&u32)[1]) |
Definition at line 205 of file compiler.h.
Referenced by df_host_read_sector(), df_host_write_sector(), df_read_open(), df_read_sector(), df_write_close(), df_write_open(), df_write_sector(), host_mem_mem_2_ram(), host_mem_mem_2_ram_ext(), host_mem_ram_2_mem(), host_mem_ram_2_mem_ext(), host_mem_read_capacity(), nfc_read_id(), sbc_read_10(), sbc_read_capacity(), and sbc_write_10().
| #define MSB3 | ( | u32 | ) | (((U8* )&u32)[0]) |
Definition at line 206 of file compiler.h.
Referenced by df_read_open(), df_write_close(), df_write_open(), host_mem_mem_2_ram(), host_mem_mem_2_ram_ext(), host_mem_ram_2_mem(), host_mem_ram_2_mem_ext(), host_mem_read_capacity(), nfc_read_id(), sbc_read_10(), sbc_read_capacity(), and sbc_write_10().
| #define LSB0 | ( | u32 | ) | MSB3(u32) |
Definition at line 207 of file compiler.h.
Referenced by df_host_read_10(), df_read_10(), df_read_open(), df_write_10(), df_write_open(), fat_cluster_list(), fat_cluster_readnext(), fat_cluster_val(), fat_get_entry_info(), fat_mount(), get_port_status(), host_mem_mem_2_ram_ext(), host_mem_ram_2_mem_ext(), nf_copy(), nf_copy_tail(), nf_dfc_write_stop(), nf_read_10(), nf_write_10(), nfc_copy_back_init(), nfc_erase_block(), usb_mass_storage_cbw(), and usb_mass_storage_csw().
| #define LSB1 | ( | u32 | ) | MSB2(u32) |
Definition at line 208 of file compiler.h.
Referenced by fat_cluster_readnext(), fat_cluster_val(), fat_get_entry_info(), fat_mount(), file_read(), get_port_status(), host_mem_mem_2_ram_ext(), host_mem_ram_2_mem_ext(), nf_copy(), nfc_copy_back_init(), nfc_erase_block(), usb_mass_storage_cbw(), and usb_mass_storage_csw().
| #define LSB2 | ( | u32 | ) | MSB1(u32) |
Definition at line 209 of file compiler.h.
Referenced by fat_cluster_readnext(), fat_cluster_val(), fat_get_entry_info(), fat_mount(), get_port_status(), host_mem_mem_2_ram_ext(), host_mem_ram_2_mem_ext(), usb_mass_storage_cbw(), and usb_mass_storage_csw().
| #define LSB3 | ( | u32 | ) | MSB0(u32) |
Definition at line 210 of file compiler.h.
Referenced by fat_cluster_readnext(), fat_cluster_val(), fat_get_entry_info(), fat_mount(), get_port_status(), host_mem_mem_2_ram_ext(), host_mem_ram_2_mem_ext(), usb_mass_storage_cbw(), and usb_mass_storage_csw().
| #define Le16 | ( | b | ) |
Value:
Definition at line 227 of file compiler.h.
| #define Le32 | ( | b | ) |
| #define htons | ( | a | ) | Le16(a) |
Definition at line 243 of file compiler.h.
| #define ntohs | ( | a | ) | htons(a) |
Definition at line 244 of file compiler.h.
| #define htonl | ( | a | ) | Le32(a) |
Definition at line 245 of file compiler.h.
| #define ntohl | ( | a | ) | htonl(a) |
Definition at line 246 of file compiler.h.
| #define ENABLE 1 |
Definition at line 256 of file compiler.h.
Referenced by host_get_data_interrupt(), host_send_data_interrupt(), is_any_interrupt_pipe_active(), and usb_general_interrupt().
| #define ENABLED 1 |
Definition at line 257 of file compiler.h.
Referenced by usb_clear_feature(), usb_general_interrupt(), usb_generate_remote_wakeup(), and usb_set_feature().
| #define DISABLED 0 |
Definition at line 258 of file compiler.h.
Referenced by usb_clear_feature(), usb_device_task(), usb_generate_remote_wakeup(), and usb_set_feature().
| #define DISABLE 0 |
Definition at line 259 of file compiler.h.
Referenced by reset_it_pipe_str(), usb_general_interrupt(), and usb_pipe_interrupt().
| #define FALSE (0==1) |
Definition at line 260 of file compiler.h.
Referenced by copy_dir(), df_host_read_sector(), df_host_write_sector(), df_read_sector(), df_removal(), fat_cache_clusterlist_reset(), fat_cache_clusterlist_update_read(), fat_cache_flush(), fat_cache_read_sector(), fat_cache_reset(), fat_check_device(), fat_check_is_file(), fat_check_mount(), fat_check_mount_noopen(), fat_check_mount_select(), fat_check_mount_select_noopen(), fat_check_mount_select_open(), fat_check_noopen(), fat_check_open(), fat_check_select(), fat_cluster_list(), fat_cluster_readnext(), fat_cluster_val(), fat_entry_check(), fat_entry_checkext(), fat_entry_longname(), fat_entry_shortname(), fat_get_date(), fat_get_nbpartition(), fat_getfreespace(), fat_getfreespace_percent(), fat_mount(), fat_read_dir(), fat_read_file(), file_ispresent(), file_open(), file_read(), file_read_buf(), file_seek(), host_auto_configure_endpoint(), host_get_data(), host_get_data_interrupt(), host_mem_csw_read(), host_mem_install(), host_mem_mem_2_ram(), host_mem_mem_2_ram_ext(), host_mem_mem_2_ram_stop(), host_mem_select_lun(), host_mem_test_unit_ready(), host_mem_uninstall(), host_send_control(), host_send_data(), host_send_data_interrupt(), is_any_interrupt_pipe_active(), is_nf_invalid(), mmc_mmc_2_ram(), mmc_ram_2_mmc(), mmc_sd_check_presence(), mmc_sd_get_cid(), mmc_sd_get_csd(), mmc_sd_init(), mmc_sd_mem_check(), mmc_sd_read_10(), mmc_sd_read_capacity(), mmc_sd_read_sector(), mmc_sd_removal(), mmc_sd_test_unit_ready(), mmc_sd_wr_protect(), mmc_sd_write_10(), mystrncmp(), nav_checkdisk_enable(), nav_copy(), nav_dir_cd(), nav_dir_gotoparent(), nav_dir_is_root(), nav_dir_name(), nav_drive_set(), nav_file_checkext(), nav_file_dateget(), nav_file_getname(), nav_file_name(), nav_filelist_bol(), nav_filelist_eol(), nav_filelist_findname(), nav_filelist_first(), nav_filelist_goto(), nav_filelist_last(), nav_filelist_reset(), nav_filelist_set(), nav_filelist_single_disable(), nav_filelist_single_enable(), nav_getcwd(), nav_gotoindex(), nav_partition_label(), nav_partition_mount(), nav_partition_serialnumber(), nav_partition_set(), nav_reset(), nav_select(), nav_setcwd(), nav_string_ascii(), nav_string_length_disable(), nf_cache_fbb_flush(), nf_cache_fbb_refill(), nf_cache_lut_flush(), nf_cache_lut_refill(), nf_dfc_write_stop(), nf_fetch_free_block(), nf_init(), nf_nf_2_ram(), nf_ram_2_nf(), nf_read_10(), nf_read_sector_to_usb(), nf_rebuild(), nf_scan(), nf_translate(), nf_usb_stop(), nf_verify_resume(), nf_wr_protect(), nf_write_10(), nf_xfer_update_vars(), nfc_detect(), nfc_erase_block(), nfc_nf_is_ready(), sbc_inquiry(), sbc_mode_sense(), sbc_read_10(), sbc_read_capacity(), sbc_write_10(), scsi_decode_command(), usb_clear_feature(), usb_device_task(), usb_general_interrupt(), usb_generate_remote_wakeup(), usb_get_descriptor(), usb_get_interface(), usb_get_status(), usb_host_task(), usb_init_device(), usb_mass_storage_cbw(), usb_pipe_interrupt(), usb_set_configuration(), usb_set_feature(), usb_set_interface(), usb_user_get_descriptor(), usb_user_read_request(), ushell_cmd_append_file(), ushell_cmd_cat(), ushell_cmd_cd(), ushell_cmd_copy(), ushell_cmd_ls(), ushell_cmd_perform(), ushell_cmd_perform_alloc(), ushell_cmd_rename(), ushell_cmd_rm(), ushell_cmd_scan(), ushell_cmd_sync(), ushell_cmddfu_load(), ushell_task(), ushell_task_init(), and ut_nfc_erase_all().
| #define TRUE (1==1) |
Definition at line 261 of file compiler.h.
Referenced by copy_dir(), enumerate_hub_port_device(), fat_cache_clusterlist_reset(), fat_cache_clusterlist_update_read(), fat_cache_flush(), fat_cache_read_sector(), fat_check_device(), fat_check_is_file(), fat_check_mount(), fat_check_noopen(), fat_check_open(), fat_check_select(), fat_cluster_list(), fat_cluster_readnext(), fat_cluster_val(), fat_entry_checkext(), fat_entry_longname(), fat_entry_shortname(), fat_get_date(), fat_get_nbpartition(), fat_getfreespace_percent(), fat_mount(), fat_read_dir(), fat_read_file(), file_open(), file_read(), file_seek(), host_mem_csw_read(), host_mem_install(), host_mem_mem_2_ram(), host_mem_removal(), host_mem_select_lun(), host_mem_test_unit_ready(), host_mem_uninstall(), host_mem_wr_protect(), host_mem_wr_protect_cache(), host_send_control(), is_any_interrupt_pipe_active(), is_nf_invalid(), mmc_mmc_2_ram(), mmc_ram_2_mmc(), mmc_sd_init(), mmc_sd_mem_check(), mmc_sd_read_10(), mmc_sd_read_capacity(), mmc_sd_write_10(), mystrncmp(), nav_checkdisk_disable(), nav_copy(), nav_dir_cd(), nav_dir_gotoparent(), nav_dir_name(), nav_drive_set(), nav_file_checkext(), nav_file_dateget(), nav_file_isreadonly(), nav_file_name(), nav_filelist_bol(), nav_filelist_eol(), nav_filelist_findname(), nav_filelist_first(), nav_filelist_goto(), nav_filelist_last(), nav_filelist_reset(), nav_filelist_set(), nav_filelist_single_enable(), nav_getcwd(), nav_gotoindex(), nav_partition_label(), nav_partition_mount(), nav_partition_set(), nav_reset(), nav_select(), nav_setcwd(), nav_string_length_enable(), nav_string_unicode(), nf_cache_fbb_flush(), nf_cache_fbb_refill(), nf_cache_lut_flush(), nf_cache_lut_refill(), nf_cleanup_memory(), nf_erase_all_blocks(), nf_erase_old_blocks(), nf_fetch_free_block(), nf_nf_2_ram(), nf_ram_2_nf(), nf_read_10(), nf_rebuild(), nf_removal(), nf_scan(), nf_swap(), nf_translate(), nf_usb_stop(), nf_verify_resume(), nf_write_10(), nf_xfer_update_vars(), nfc_mark_bad_block(), nfc_nf_is_ready(), sbc_inquiry(), sbc_mode_sense(), sbc_prevent_allow_medium_removal(), sbc_read_10(), sbc_read_capacity(), sbc_request_sense(), sbc_test_unit_ready(), sbc_write_10(), scsi_decode_command(), uart_init(), usb_clear_feature(), usb_device_task(), usb_general_interrupt(), usb_get_descriptor(), usb_get_interface(), usb_get_status(), usb_host_task(), usb_mass_storage_cbw(), usb_pipe_interrupt(), usb_set_configuration(), usb_set_feature(), usb_set_interface(), usb_user_get_descriptor(), usb_user_read_request(), ushell_cmd_append_file(), ushell_cmd_cat(), ushell_cmd_cd(), ushell_cmd_copy(), ushell_cmd_ls(), ushell_cmd_perform(), ushell_cmd_rename(), ushell_cmd_rm(), ushell_cmd_scan(), ushell_cmd_sync(), ushell_cmddfu_load(), and ushell_task().
| #define true TRUE |
Definition at line 262 of file compiler.h.
| #define false FALSE |
Definition at line 263 of file compiler.h.
| #define KO 0 |
Definition at line 266 of file compiler.h.
Referenced by df_mem_check(), df_read_10(), df_read_sector(), df_write_10(), df_write_sector(), is_mmc_sd_write_pwd_locked(), mmc_mmc_2_ram(), mmc_ram_2_mmc(), mmc_sd_check_presence(), mmc_sd_erase_sector_group(), mmc_sd_get_cid(), mmc_sd_get_csd(), mmc_sd_get_status(), mmc_sd_init(), mmc_sd_lock_operation(), mmc_sd_mem_check(), mmc_sd_read_sector(), mmc_sd_read_sector_to_ram(), mmc_sd_wait_not_busy(), mmc_sd_write_sector(), and mmc_sd_write_sector_from_ram().
| #define OK 1 |
Definition at line 267 of file compiler.h.
Referenced by df_host_read_sector(), df_host_write_sector(), df_mem_check(), df_read_10(), df_read_open(), df_read_sector(), df_read_sector_2_ram(), df_test_unit_ready(), df_write_open(), df_write_sector(), df_write_sector_from_ram(), is_mmc_sd_write_pwd_locked(), mmc_sd_check_presence(), mmc_sd_erase_sector_group(), mmc_sd_get_cid(), mmc_sd_get_csd(), mmc_sd_get_status(), mmc_sd_init(), mmc_sd_lock_operation(), mmc_sd_mem_check(), mmc_sd_read_10(), mmc_sd_read_sector(), mmc_sd_read_sector_to_ram(), mmc_sd_test_unit_ready(), mmc_sd_wait_not_busy(), mmc_sd_write_10(), mmc_sd_write_sector(), and mmc_sd_write_sector_from_ram().
| #define OFF 0 |
Definition at line 268 of file compiler.h.
| #define ON 1 |
Definition at line 269 of file compiler.h.
| #define NULL 0 |
Definition at line 271 of file compiler.h.
Referenced by host_get_data(), host_mem_mem_2_ram(), host_mem_mem_2_ram_stop(), and nav_partition_label().
| #define CLR 0 |
Definition at line 274 of file compiler.h.
| #define SET 1 |
Definition at line 275 of file compiler.h.
Definition at line 279 of file compiler.h.
Definition at line 280 of file compiler.h.
| #define TST_BIT_X | ( | addrx, | |||
| mask | ) | (*addrx & mask) |
Definition at line 281 of file compiler.h.
| #define SET_BIT_X | ( | addrx, | |||
| mask | ) | (*addrx = (*addrx | mask)) |
Definition at line 282 of file compiler.h.
| #define CLR_BIT_X | ( | addrx, | |||
| mask | ) | (*addrx = (*addrx & ~mask)) |
Definition at line 283 of file compiler.h.
| #define OUT_X | ( | addrx, | |||
| value | ) | (*addrx = value) |
Definition at line 284 of file compiler.h.
| #define IN_X | ( | addrx | ) | (*addrx) |
Definition at line 285 of file compiler.h.
| #define Max | ( | a, | |||
| b | ) | ( (a)>(b) ? (a) : (b) ) |
| #define Min | ( | a, | |||
| b | ) | ( (a)<(b) ? (a) : (b) ) |
Definition at line 288 of file compiler.h.
Referenced by nf_cache_fbb_refill(), nf_nf_2_ram(), and nf_translate().
| #define Upper | ( | val, | |||
| n | ) | ( ((val)+(n)) & ~((n)-1) ) |
Definition at line 297 of file compiler.h.
| #define Align_up | ( | val, | |||
| n | ) | ( ((val)+(n)-1) & ~((n)-1) ) |
Definition at line 306 of file compiler.h.
| #define Align_down | ( | val, | |||
| n | ) | ( (val) & ~((n)-1) ) |
| #define Long_call | ( | addr | ) | ((*(void (_ConstType_*)(void))(addr))()) |
Definition at line 332 of file compiler.h.
| #define SET_SFR_BIT | ( | sfr_reg, | |||
| bit_pos, | |||||
| bit_val | ) | { sfr_reg &= ~(1<<(bit_pos)); sfr_reg |= ((bit_val)<<(bit_pos));} |
Definition at line 344 of file compiler.h.
| #define bit_is_clear | ( | PORT, | |||
| POSITION | ) | ((PORT & (1<<POSITION)) == 0 ) |
Definition at line 354 of file compiler.h.
| #define bit_is_set | ( | PORT, | |||
| POSITION | ) | ((PORT & (1<<POSITION)) != 0 ) |
Definition at line 364 of file compiler.h.
| #define TID_GUARD | ( | proc | ) | ((__TID__ & 0x7FF0) != ((90 << 8) | ((proc) << 4))) |
Definition at line 370 of file compiler.h.
| typedef float Float16 |
Definition at line 52 of file compiler.h.
| typedef unsigned char U8 |
Definition at line 54 of file compiler.h.
| typedef unsigned short U16 |
Definition at line 55 of file compiler.h.
| typedef unsigned long U32 |
Definition at line 56 of file compiler.h.
| typedef signed char S8 |
Definition at line 57 of file compiler.h.
| typedef signed short S16 |
Definition at line 58 of file compiler.h.
| typedef long S32 |
Definition at line 59 of file compiler.h.
| typedef unsigned char Bool |
Definition at line 60 of file compiler.h.
Definition at line 63 of file compiler.h.
| typedef Bool Status_bool |
Definition at line 64 of file compiler.h.
| typedef unsigned char Uchar |
Definition at line 85 of file compiler.h.
| typedef unsigned char Uint8 |
Definition at line 88 of file compiler.h.
| typedef unsigned int Uint16 |
Definition at line 89 of file compiler.h.
| typedef unsigned long int Uint32 |
Definition at line 90 of file compiler.h.
| typedef char Int8 |
Definition at line 92 of file compiler.h.
| typedef int Int16 |
Definition at line 93 of file compiler.h.
| typedef long int Int32 |
Definition at line 94 of file compiler.h.
| typedef unsigned char Byte |
Definition at line 96 of file compiler.h.
| typedef unsigned int Word |
Definition at line 97 of file compiler.h.
| typedef unsigned long int DWord |
Definition at line 98 of file compiler.h.
| typedef char p_uart_ptchar |
Definition at line 124 of file compiler.h.
| typedef char r_uart_ptchar |
Definition at line 125 of file compiler.h.
1.5.3