###############################################################################
# Makefile 
###############################################################################

## General Flags
PROJECT = hid_gen
MCU = avr5
TARGET = hid_gen.elf
CC = avr-gcc.exe

## Options common to compile, link and assembly rules
COMMON = -mmcu=$(MCU)

## Compile options common for all C compilation units.
CFLAGS = $(COMMON)
CFLAGS += -D AVRGCC -Wall -gdwarf-2  -Os -fsigned-char
CFLAGS += -MD -MP -MT $(*F).o -MF dep/$(@F).d 

## Assembly specific flags
ASMFLAGS = $(COMMON)
ASMFLAGS += -x assembler-with-cpp -Wa,-gdwarf2

## Linker flags
LDFLAGS = $(COMMON)
LDFLAGS += -Tat90usbxxx.x


## Intel Hex file production flags
HEX_FLASH_FLAGS = -R .eeprom

HEX_EEPROM_FLAGS = -j .eeprom
HEX_EEPROM_FLAGS += --set-section-flags=.eeprom="alloc,load"
HEX_EEPROM_FLAGS += --change-section-lma .eeprom=0


## Include Directories
INCLUDES = -I"./.." -I"../conf" -I"../../../../at90usb128" -I"../../../../common" 

## Objects that must be built in order to link
OBJECTS = usb_specific_request.o hid_task.o main.o usb_descriptors.o power_drv.o usb_task.o usb_standard_request.o usb_device_task.o scheduler.o usb_drv.o stk_525.o adc_drv.o

## Objects explicitly added by the user
LINKONLYOBJECTS = 

## Build
all: $(TARGET) hid_gen.hex hid_gen.eep size

## Compile
usb_specific_request.o: ../usb_specific_request.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

usb_descriptors.o: ../usb_descriptors.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

hid_task.o: ../hid_task.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

main.o: ../main.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

power_drv.o: ../../../lib_mcu/power/power_drv.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

usb_drv.o: ../../../lib_mcu/usb/usb_drv.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

usb_task.o: ../../../modules/usb/usb_task.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

usb_standard_request.o: ../../../modules/usb/device_chap9/usb_standard_request.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

usb_device_task.o: ../../../modules/usb/device_chap9/usb_device_task.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

scheduler.o: ../../../../common/modules/scheduler/scheduler.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

adc_drv.o: ../../../../common/lib_mcu/adc/adc_drv.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

stk_525.o: ../../../lib_board/stk_525/stk_525.c
	$(CC) $(INCLUDES) $(CFLAGS) -c  $<

##Link
$(TARGET): $(OBJECTS)
	 $(CC) $(LDFLAGS) $(OBJECTS) $(LINKONLYOBJECTS) $(LIBDIRS) $(LIBS) -o $(TARGET)

%.hex: $(TARGET)
	avr-objcopy -O ihex $(HEX_FLASH_FLAGS)  $< $@

%.eep: $(TARGET)
	avr-objcopy $(HEX_EEPROM_FLAGS) -O ihex $< $@

%.lss: $(TARGET)
	avr-objdump -h -S $< > $@

size: ${TARGET}
	@echo
	@avr-size -C --mcu=${MCU} ${TARGET}

## Clean target
.PHONY: clean
clean:
	-rm -rf $(OBJECTS) hid_gen.elf dep/* hid_gen.hex hid_gen.eep

## Other dependencies
-include $(shell mkdir dep 2>/dev/null) $(wildcard dep/*)