00001 /*H************************************************************************** 00002 * NAME: usb_specific_request.h 00003 *---------------------------------------------------------------------------- 00004 * Copyright (c) 2004 Atmel. 00005 *---------------------------------------------------------------------------- 00006 * RELEASE: at90usb128-demo-hidgen-1_0_0 00007 * REVISION: 1.1 00008 *---------------------------------------------------------------------------- 00009 * PURPOSE: 00010 * This file contains the user call-back functions corresponding to the 00011 * application: 00012 * MASS STORAGE DEVICE 00013 *****************************************************************************/ 00014 00015 #ifndef _USB_USER_ENUM_H_ 00016 #define _USB_USER_ENUM_H_ 00017 00018 /*_____ I N C L U D E S ____________________________________________________*/ 00019 00020 #include "config.h" 00021 00022 /*_____ M A C R O S ________________________________________________________*/ 00023 00024 extern code S_usb_device_descriptor usb_dev_desc; 00025 extern code S_usb_user_configuration_descriptor usb_conf_desc; 00026 extern code S_usb_manufacturer_string_descriptor usb_user_manufacturer_string_descriptor; 00027 extern code S_usb_product_string_descriptor usb_user_product_string_descriptor; 00028 extern code S_usb_serial_number usb_user_serial_number; 00029 extern code S_usb_language_id usb_user_language_id; 00030 00031 00032 00033 /*_____ D E F I N I T I O N ________________________________________________*/ 00034 Bool usb_user_read_request(U8, U8); 00035 Bool usb_user_get_descriptor(U8 , U8); 00036 void usb_user_endpoint_init(U8); 00037 void hid_get_report(void); 00038 void hid_set_report(void); 00039 void usb_hid_get_interface(void); 00040 void usb_hid_set_idle(void); 00041 void hid_get_hid_descriptor(void); 00042 00043 00044 00046 typedef struct { 00047 U8 report[SIZE_OF_REPORT]; 00048 } S_usb_hid_report_descriptor; 00049 00050 00051 #endif 00052
1.4.6-NO