This graph shows which files directly or indirectly include this file:

Go to the source code of this file.
Defines | |
| #define | MAX_EP_NB 7 |
| #define | EP_CONTROL 0 |
| #define | EP_1 1 |
| #define | EP_2 2 |
| #define | EP_3 3 |
| #define | EP_4 4 |
| #define | EP_5 5 |
| #define | EP_6 6 |
| #define | EP_7 7 |
| #define | PIPE_CONTROL 0 |
| #define | PIPE_0 0 |
| #define | PIPE_1 1 |
| #define | PIPE_2 2 |
| #define | PIPE_3 3 |
| #define | PIPE_4 4 |
| #define | PIPE_5 5 |
| #define | PIPE_6 6 |
| #define | PIPE_7 7 |
| #define | MSK_EP_DIR 0x7F |
| #define | MSK_UADD 0x7F |
| #define | MSK_EPTYPE 0xC0 |
| #define | MSK_EPSIZE 0x70 |
| #define | MSK_EPBK 0x0C |
| #define | MSK_DTSEQ 0x0C |
| #define | MSK_NBUSYBK 0x03 |
| #define | MSK_CURRBK 0x03 |
| #define | MSK_DAT 0xFF |
| #define | MSK_BYCTH 0x07 |
| #define | MSK_BYCTL 0xFF |
| #define | MSK_EPINT 0x7F |
| #define | MSK_HADDR 0xFF |
| #define | MSK_PNUM 0x07 |
| #define | MSK_PRST 0x7F |
| #define | MSK_PTYPE 0xC0 |
| #define | MSK_PTOKEN 0x30 |
| #define | MSK_PEPNUM 0x0F |
| #define | MSK_PSIZE 0x70 |
| #define | MSK_PBK 0x0C |
| #define | MSK_NBUSYBK 0x03 |
| #define | MSK_ERROR 0x1F |
| #define | MSK_PTYPE 0xC0 |
| #define | MSK_PTOKEN 0x30 |
| #define | MSK_TOKEN_SETUP 0x30 |
| #define | MSK_TOKEN_IN 0x10 |
| #define | MSK_TOKEN_OUT 0x20 |
| #define | MSK_PEPNUM 0x0F |
| #define | MSK_PSIZE 0x70 |
| #define | MSK_PBK 0x0C |
| #define | TYPE_CONTROL 0 |
| #define | TYPE_ISOCHRONOUS 1 |
| #define | TYPE_BULK 2 |
| #define | TYPE_INTERRUPT 3 |
| #define | DIRECTION_OUT 0 |
| #define | DIRECTION_IN 1 |
| #define | SIZE_8 0 |
| #define | SIZE_16 1 |
| #define | SIZE_32 2 |
| #define | SIZE_64 3 |
| #define | SIZE_128 4 |
| #define | SIZE_256 5 |
| #define | SIZE_512 6 |
| #define | SIZE_1024 7 |
| #define | ONE_BANK 0 |
| #define | TWO_BANKS 1 |
| #define | NYET_ENABLED 0 |
| #define | NYET_DISABLED 1 |
| #define | TOKEN_SETUP 0 |
| #define | TOKEN_IN 1 |
| #define | TOKEN_OUT 2 |
| #define | Usb_build_ep_config0(type, dir, nyet) ((type<<6) | (nyet<<1) | (dir)) |
| #define | Usb_build_ep_config1(size, bank) ((size<<4) | (bank<<2) ) |
| #define | usb_configure_endpoint(num, type, dir, size, bank, nyet) |
| #define | Host_build_pipe_config0(type, token, ep_num) ((type<<6) | (token<<4) | (ep_num)) |
| #define | Host_build_pipe_config1(size, bank) ((size<<4) | (bank<<2) ) |
| #define | host_configure_pipe(num, type, token, ep_num, size, bank, freq) |
| #define | Usb_enable_regulator() (UHWCON |= (1<<UVREGE)) |
| Enable internal USB pads regulator. | |
| #define | Usb_disable_regulator() (UHWCON &= ~(1<<UVREGE)) |
| Disable internal USB pads regulator. | |
| #define | Is_usb_regulator_enabled() ((UHWCON & (1<<UVREGE)) ? TRUE : FALSE) |
| Check regulator enable bit. | |
| #define | Usb_enable_uid_pin() (UHWCON |= (1<<UIDE)) |
| Enable external UID pin. | |
| #define | Usb_disable_uid_pin() (UHWCON &= ~(1<<UIDE)) |
| Disable external UID pin. | |
| #define | Usb_force_device_mode() (Usb_disable_uid_pin(), UHWCON |= (1<<UIMOD)) |
| Disable external UID pin and force device mode. | |
| #define | Usb_force_host_mode() (Usb_disable_uid_pin(), UHWCON &= ~(1<<UIMOD)) |
| Disable external UID pin and force host mode. | |
| #define | Usb_enable_uvcon_pin() (UHWCON |= (1<<UVCONE)) |
| Enable external UVCON pin. | |
| #define | Usb_disable_uvcon_pin() (UHWCON &= ~(1<<UVCONE)) |
| Enable external UVCON pin. | |
| #define | Usb_full_speed_mode() (UHWCON |= (1<<UDSS)) |
| Use device full speed mode (default mode). | |
| #define | Usb_low_speed_mode() (UHWCON &= ~(1<<UDSS)) |
| For device mode, force low speed mode. | |
| #define | Usb_enable() (USBCON |= ((1<<USBE) | (1<<OTGPADE))) |
| Enable both USB interface and Vbus pad. | |
| #define | Usb_disable() (USBCON &= ~((1<<USBE) | (1<<OTGPADE))) |
| Disable both USB interface and Vbus pad. | |
| #define | Is_usb_enabled() ((USBCON & (1<<USBE)) ? TRUE : FALSE) |
| #define | Usb_enable_vbus_pad() (USBCON |= (1<<OTGPADE)) |
| Enable VBUS pad. | |
| #define | Usb_disable_vbus_pad() (USBCON &= ~(1<<OTGPADE)) |
| Disable VBUS pad. | |
| #define | Usb_select_device() (USBCON &= ~(1<<HOST)) |
| #define | Usb_select_host() (USBCON |= (1<<HOST)) |
| #define | Is_usb_host_enabled() ((USBCON & (1<<HOST)) ? TRUE : FALSE) |
| #define | Usb_freeze_clock() (USBCON |= (1<<FRZCLK)) |
| Stop internal USB clock in interface (freeze the interface register). | |
| #define | Usb_unfreeze_clock() (USBCON &= ~(1<<FRZCLK)) |
| #define | Is_usb_clock_freezed() ((USBCON & (1<<FRZCLK)) ? TRUE : FALSE) |
| #define | Usb_enable_id_interrupt() (USBCON |= (1<<IDTE)) |
| #define | Usb_disable_id_interrupt() (USBCON &= ~(1<<IDTE)) |
| #define | Is_usb_id_interrupt_enabled() ((USBCON & (1<<IDTE)) ? TRUE : FALSE) |
| #define | Is_usb_id_device() ((USBSTA & (1<<ID)) ? TRUE : FALSE) |
| #define | Usb_ack_id_transition() (USBINT = ~(1<<IDTI)) |
| #define | Is_usb_id_transition() ((USBINT & (1<<IDTI)) ? TRUE : FALSE) |
| #define | Usb_enable_vbus_interrupt() (USBCON |= (1<<VBUSTE)) |
| #define | Usb_disable_vbus_interrupt() (USBCON &= ~(1<<VBUSTE)) |
| #define | Is_usb_vbus_interrupt_enabled() ((USBCON & (1<<VBUSTE)) ? TRUE : FALSE) |
| #define | Is_usb_vbus_high() ((USBSTA & (1<<VBUS)) ? TRUE : FALSE) |
| #define | Is_usb_vbus_low() ((USBSTA & (1<<VBUS)) ? FALSE : TRUE) |
| #define | Usb_ack_vbus_transition() (USBINT = ~(1<<VBUSTI)) |
| #define | Is_usb_vbus_transition() ((USBINT & (1<<VBUSTI)) ? TRUE : FALSE) |
| #define | Usb_get_general_interrupt() (USBINT & (USBCON & MSK_IDTE_VBUSTE)) |
| returns the USB general interrupts (interrupt enabled) | |
| #define | Usb_ack_all_general_interrupt() (USBINT = ~(USBCON & MSK_IDTE_VBUSTE)) |
| acks the general interrupts (interrupt enabled) | |
| #define | Usb_ack_cache_id_transition(x) ((x) &= ~(1<<IDTI)) |
| #define | Usb_ack_cache_vbus_transition(x) ((x) &= ~(1<<VBUSTI)) |
| #define | Is_usb_cache_id_transition(x) (((x) & (1<<IDTI)) ) |
| #define | Is_usb_cache_vbus_transition(x) (((x) & (1<<VBUSTI))) |
| #define | Usb_get_otg_interrupt() (OTGINT & OTGIEN) |
| returns the USB Pad interrupts (interrupt enabled) | |
| #define | Usb_ack_all_otg_interrupt() (OTGINT = ~OTGIEN) |
| acks the USB Pad interrupts (interrupt enabled) | |
| #define | Is_otg_cache_bconnection_error(x) (((x) & MSK_BCERRI)) |
| #define | Usb_ack_cache_bconnection_error(x) ((x) &= ~MSK_BCERRI) |
| #define | Usb_enter_dpram_mode() (UDPADDH = (1<<DPACC)) |
| #define | Usb_exit_dpram_mode() (UDPADDH = (U8)~(1<<DPACC)) |
| #define | Usb_set_dpram_address(addr) (UDPADDH = (1<<DPACC) + ((Uint16)addr >> 8), UDPADDL = (Uchar)addr) |
| #define | Usb_write_dpram_byte(val) (UEDATX=val) |
| #define | Usb_read_dpram_byte() (UEDATX) |
| #define | Usb_enable_vbus() (OTGCON |= (1<<VBUSREQ)) |
| requests for VBus activation | |
| #define | Usb_disable_vbus() (OTGCON |= (1<<VBUSRQC)) |
| requests for VBus desactivation | |
| #define | Usb_enable_manual_vbus() (PORTE|=0x80,DDRE|=0x80,Usb_disable_uvcon_pin()) |
| Manually request VBUS without UVCON signal from USB interface. | |
| #define | Usb_device_initiate_hnp() (OTGCON |= (1<<HNPREQ)) |
| initiates a Host Negociation Protocol | |
| #define | Usb_host_accept_hnp() (OTGCON |= (1<<HNPREQ)) |
| accepts a Host Negociation Protocol | |
| #define | Usb_host_reject_hnp() (OTGCON &= ~(1<<HNPREQ)) |
| rejects a Host Negociation Protocol | |
| #define | Usb_device_initiate_srp() (OTGCON |= (1<<SRPREQ)) |
| initiates a Session Request Protocol | |
| #define | Usb_select_vbus_srp_method() (OTGCON |= (1<<SRPSEL)) |
| selects VBus as SRP method | |
| #define | Usb_select_data_srp_method() (OTGCON &= ~(1<<SRPSEL)) |
| selects data line as SRP method | |
| #define | Usb_enable_vbus_hw_control() (OTGCON &= ~(1<<VBUSHWC)) |
| enables hardware control on VBus | |
| #define | Usb_disable_vbus_hw_control() (OTGCON |= (1<<VBUSHWC)) |
| disables hardware control on VBus | |
| #define | Is_usb_vbus_enabled() ((OTGCON & (1<<VBUSREQ)) ? TRUE : FALSE) |
| tests if VBus has been requested | |
| #define | Is_usb_hnp() ((OTGCON & (1<<HNPREQ)) ? TRUE : FALSE) |
| tests if a HNP occurs | |
| #define | Is_usb_device_srp() ((OTGCON & (1<<SRPREQ)) ? TRUE : FALSE) |
| tests if a SRP from device occurs | |
| #define | Usb_enable_suspend_time_out_interrupt() (OTGIEN |= (1<<STOE)) |
| enables suspend time out interrupt | |
| #define | Usb_disable_suspend_time_out_interrupt() (OTGIEN &= ~(1<<STOE)) |
| disables suspend time out interrupt | |
| #define | Is_suspend_time_out_interrupt_enabled() ((OTGIEN & (1<<STOE)) ? TRUE : FALSE) |
| #define | Usb_ack_suspend_time_out_interrupt() (OTGINT &= ~(1<<STOI)) |
| acks suspend time out interrupt | |
| #define | Is_usb_suspend_time_out_interrupt() ((OTGINT & (1<<STOI)) ? TRUE : FALSE) |
| tests if a suspend time out occurs | |
| #define | Usb_enable_hnp_error_interrupt() (OTGIEN |= (1<<HNPERRE)) |
| enables HNP error interrupt | |
| #define | Usb_disable_hnp_error_interrupt() (OTGIEN &= ~(1<<HNPERRE)) |
| disables HNP error interrupt | |
| #define | Is_hnp_error_interrupt_enabled() ((OTGIEN & (1<<HNPERRE)) ? TRUE : FALSE) |
| #define | Usb_ack_hnp_error_interrupt() (OTGINT &= ~(1<<HNPERRI)) |
| acks HNP error interrupt | |
| #define | Is_usb_hnp_error_interrupt() ((OTGINT & (1<<HNPERRI)) ? TRUE : FALSE) |
| tests if a HNP error occurs | |
| #define | Usb_enable_role_exchange_interrupt() (OTGIEN |= (1<<ROLEEXE)) |
| enables role exchange interrupt | |
| #define | Usb_disable_role_exchange_interrupt() (OTGIEN &= ~(1<<ROLEEXE)) |
| disables role exchange interrupt | |
| #define | Is_role_exchange_interrupt_enabled() ((OTGIEN & (1<<ROLEEXE)) ? TRUE : FALSE) |
| #define | Usb_ack_role_exchange_interrupt() (OTGINT &= ~(1<<ROLEEXI)) |
| acks role exchange interrupt | |
| #define | Is_usb_role_exchange_interrupt() ((OTGINT & (1<<ROLEEXI)) ? TRUE : FALSE) |
| tests if a role exchange occurs | |
| #define | Usb_enable_bconnection_error_interrupt() (OTGIEN |= (1<<BCERRE)) |
| enables B device connection error interrupt | |
| #define | Usb_disable_bconnection_error_interrupt() (OTGIEN &= ~(1<<BCERRE)) |
| disables B device connection error interrupt | |
| #define | Is_bconnection_error_interrupt_enabled() ((OTGIEN & (1<<BCERRE)) ? TRUE : FALSE) |
| #define | Usb_ack_bconnection_error_interrupt() (OTGINT &= ~(1<<BCERRI)) |
| acks B device connection error interrupt | |
| #define | Is_usb_bconnection_error_interrupt() ((OTGINT & (1<<BCERRI)) ? TRUE : FALSE) |
| tests if a B device connection error occurs | |
| #define | Usb_enable_vbus_error_interrupt() (OTGIEN |= (1<<VBERRE)) |
| enables VBus error interrupt | |
| #define | Usb_disable_vbus_error_interrupt() (OTGIEN &= ~(1<<VBERRE)) |
| disables VBus error interrupt | |
| #define | Is_vbus_error_interrupt_enabled() ((OTGIEN & (1<<VBERRE)) ? TRUE : FALSE) |
| #define | Usb_ack_vbus_error_interrupt() (OTGINT &= ~(1<<VBERRI)) |
| acks VBus error interrupt | |
| #define | Is_usb_vbus_error_interrupt() ((OTGINT & (1<<VBERRI)) ? TRUE : FALSE) |
| tests if a VBus error occurs | |
| #define | Usb_enable_srp_interrupt() (OTGIEN |= (1<<SRPE)) |
| enables SRP interrupt | |
| #define | Usb_disable_srp_interrupt() (OTGIEN &= ~(1<<SRPE)) |
| disables SRP interrupt | |
| #define | Is_srp_interrupt_enabled() ((OTGIEN & (1<<SRPE)) ? TRUE : FALSE) |
| #define | Usb_ack_srp_interrupt() (OTGINT &= ~(1<<SRPI)) |
| acks SRP interrupt | |
| #define | Is_usb_srp_interrupt() ((OTGINT & (1<<SRPI)) ? TRUE : FALSE) |
| tests if a SRP occurs | |
| #define | Usb_initiate_remote_wake_up() (UDCON |= (1<<RMWKUP)) |
| initiates a remote wake-up | |
| #define | Usb_detach() (UDCON |= (1<<DETACH)) |
| detaches from USB bus | |
| #define | Usb_attach() (UDCON &= ~(1<<DETACH)) |
| attaches to USB bus | |
| #define | Is_usb_pending_remote_wake_up() ((UDCON & (1<<RMWKUP)) ? TRUE : FALSE) |
| test if remote wake-up still running | |
| #define | Is_usb_detached() ((UDCON & (1<<DETACH)) ? TRUE : FALSE) |
| test if the device is detached | |
| #define | Usb_get_device_interrupt() (UDINT & (1<<UDIEN)) |
| returns the USB device interrupts (interrupt enabled) | |
| #define | Usb_ack_all_device_interrupt() (UDINT = ~(1<<UDIEN)) |
| acks the USB device interrupts (interrupt enabled) | |
| #define | Usb_enable_remote_wake_up_interrupt() (UDIEN |= (1<<UPRSME)) |
| enables remote wake-up interrupt | |
| #define | Usb_disable_remote_wake_up_interrupt() (UDIEN &= ~(1<<UPRSME)) |
| disables remote wake-up interrupt | |
| #define | Is_remote_wake_up_interrupt_enabled() ((UDIEN & (1<<UPRSME)) ? TRUE : FALSE) |
| #define | Usb_ack_remote_wake_up_start() (UDINT = ~(1<<UPRSMI)) |
| acks remote wake-up | |
| #define | Is_usb_remote_wake_up_start() ((UDINT & (1<<UPRSMI)) ? TRUE : FALSE) |
| tests if remote wake-up still running | |
| #define | Usb_enable_resume_interrupt() (UDIEN |= (1<<EORSME)) |
| enables resume interrupt | |
| #define | Usb_disable_resume_interrupt() (UDIEN &= ~(1<<EORSME)) |
| disables resume interrupt | |
| #define | Is_resume_interrupt_enabled() ((UDIEN & (1<<EORSME)) ? TRUE : FALSE) |
| #define | Usb_ack_resume() (UDINT = ~(1<<EORSMI)) |
| acks resume | |
| #define | Is_usb_resume() ((UDINT & (1<<EORSMI)) ? TRUE : FALSE) |
| tests if resume occurs | |
| #define | Usb_enable_wake_up_interrupt() (UDIEN |= (1<<WAKEUPE)) |
| enables wake-up interrupt | |
| #define | Usb_disable_wake_up_interrupt() (UDIEN &= ~(1<<WAKEUPE)) |
| disables wake-up interrupt | |
| #define | Is_swake_up_interrupt_enabled() ((UDIEN & (1<<WAKEUPE)) ? TRUE : FALSE) |
| #define | Usb_ack_wake_up() (UDINT = ~(1<<WAKEUPI)) |
| acks wake-up | |
| #define | Is_usb_wake_up() ((UDINT & (1<<WAKEUPI)) ? TRUE : FALSE) |
| tests if wake-up occurs | |
| #define | Usb_enable_reset_interrupt() (UDIEN |= (1<<EORSTE)) |
| enables USB reset interrupt | |
| #define | Usb_disable_reset_interrupt() (UDIEN &= ~(1<<EORSTE)) |
| disables USB reset interrupt | |
| #define | Is_reset_interrupt_enabled() ((UDIEN & (1<<EORSTE)) ? TRUE : FALSE) |
| #define | Usb_ack_reset() (UDINT = ~(1<<EORSTI)) |
| acks USB reset | |
| #define | Is_usb_reset() ((UDINT & (1<<EORSTI)) ? TRUE : FALSE) |
| tests if USB reset occurs | |
| #define | Usb_enable_sof_interrupt() (UDIEN |= (1<<SOFE)) |
| enables Start Of Frame Interrupt | |
| #define | Usb_disable_sof_interrupt() (UDIEN &= ~(1<<SOFE)) |
| disables Start Of Frame Interrupt | |
| #define | Is_sof_interrupt_enabled() ((UDIEN & (1<<SOFE)) ? TRUE : FALSE) |
| #define | Usb_ack_sof() (UDINT = ~(1<<SOFI)) |
| acks Start Of Frame | |
| #define | Is_usb_sof() ((UDINT & (1<<SOFI)) ? TRUE : FALSE) |
| tests if Start Of Frame occurs | |
| #define | Usb_enable_suspend_interrupt() (UDIEN |= (1<<SUSPE)) |
| enables suspend state interrupt | |
| #define | Usb_disable_suspend_interrupt() (UDIEN &= ~(1<<SUSPE)) |
| disables suspend state interrupt | |
| #define | Is_suspend_interrupt_enabled() ((UDIEN & (1<<SUSPE)) ? TRUE : FALSE) |
| #define | Usb_ack_suspend() (UDINT = ~(1<<SUSPI)) |
| acks Suspend | |
| #define | Is_usb_suspend() ((UDINT & (1<<SUSPI)) ? TRUE : FALSE) |
| tests if Suspend state detected | |
| #define | Usb_enable_address() (UDADDR |= (1<<ADDEN)) |
| enables USB device address | |
| #define | Usb_disable_address() (UDADDR &= ~(1<<ADDEN)) |
| disables USB device address | |
| #define | Usb_configure_address(addr) (UDADDR = (UDADDR & (1<<ADDEN)) | ((U8)addr & MSK_UADD)) |
| sets the USB device address | |
| #define | Usb_frame_number() ((U16)((((U16)UDFNUMH) << 8) | ((U16)UDFNUML))) |
| returns the last frame number | |
| #define | Is_usb_frame_number_crc_error() ((UDMFN & (1<<FNCERR)) ? TRUE : FALSE) |
| tests if a crc error occurs in frame number | |
| #define | Usb_select_endpoint(ep) (UENUM = (U8)ep ) |
| selects the endpoint number to interface with the CPU | |
| #define | Usb_reset_endpoint(ep) (UERST = 1 << (U8)ep, UERST = 0) |
| resets the selected endpoint | |
| #define | Usb_enable_endpoint() (UECONX |= (1<<EPEN)) |
| enables the current endpoint | |
| #define | Usb_enable_stall_handshake() (UECONX |= (1<<STALLRQ)) |
| enables the STALL handshake for the next transaction | |
| #define | Usb_reset_data_toggle() (UECONX |= (1<<RSTDT)) |
| resets the data toggle sequence | |
| #define | Usb_disable_endpoint() (UECONX &= ~(1<<EPEN)) |
| disables the current endpoint | |
| #define | Usb_disable_stall_handshake() (UECONX |= (1<<STALLRQC)) |
| disables the STALL handshake | |
| #define | Usb_select_epnum_for_cpu() (UECONX &= ~(1<<EPNUMS)) |
| selects endpoint interface on CPU | |
| #define | Is_usb_endpoint_enabled() ((UECONX & (1<<EPEN)) ? TRUE : FALSE) |
| tests if the current endpoint is enabled | |
| #define | Is_usb_endpoint_stall_requested() ((UECONX & (1<<STALLRQ)) ? TRUE : FALSE) |
| tests if STALL handshake request is running | |
| #define | Usb_configure_endpoint_type(type) (UECFG0X = (UECFG0X & ~(MSK_EPTYPE)) | ((U8)type << 6)) |
| configures the current endpoint | |
| #define | Usb_configure_endpoint_direction(dir) (UECFG0X = (UECFG0X & ~(1<<EPDIR)) | ((U8)dir)) |
| configures the current endpoint direction | |
| #define | Usb_configure_endpoint_size(size) (UECFG1X = (UECFG1X & ~MSK_EPSIZE) | ((U8)size << 4)) |
| configures the current endpoint size | |
| #define | Usb_configure_endpoint_bank(bank) (UECFG1X = (UECFG1X & ~MSK_EPBK) | ((U8)bank << 2)) |
| configures the current endpoint number of banks | |
| #define | Usb_allocate_memory() (UECFG1X |= (1<<ALLOC)) |
| allocates the current configuration in DPRAM memory | |
| #define | Usb_unallocate_memory() (UECFG1X &= ~(1<<ALLOC)) |
| un-allocates the current configuration in DPRAM memory | |
| #define | Usb_ack_overflow_interrupt() (UESTA0X &= ~(1<<OVERFI)) |
| acks endpoint overflow interrupt | |
| #define | Usb_ack_underflow_interrupt() (UESTA0X &= ~(1<<UNDERFI)) |
| acks endpoint underflow memory | |
| #define | Usb_ack_zlp() (UESTA0X &= ~(1<<ZLPSEEN)) |
| acks Zero Length Packet received | |
| #define | Usb_data_toggle() ((UESTA0X&MSK_DTSEQ) >> 2) |
| returns data toggle | |
| #define | Usb_nb_busy_bank() (UESTA0X & MSK_NBUSYBK) |
| returns the number of busy banks | |
| #define | Is_usb_one_bank_busy() ((UESTA0X & MSK_NBUSYBK) == 0 ? FALSE : TRUE) |
| tests if at least one bank is busy | |
| #define | Is_endpoint_configured() ((UESTA0X & (1<<CFGOK)) ? TRUE : FALSE) |
| tests if current endpoint is configured | |
| #define | Is_usb_overflow() ((UESTA0X & (1<<OVERFI)) ? TRUE : FALSE) |
| tests if an overflows occurs | |
| #define | Is_usb_underflow() ((UESTA0X & (1<<UNDERFI)) ? TRUE : FALSE) |
| tests if an underflow occurs | |
| #define | Is_usb_zlp() ((UESTA0X & (1<<ZLPSEEN)) ? TRUE : FALSE) |
| tests if a ZLP has been detected | |
| #define | Usb_control_direction() ((UESTA1X & (1<<CTRLDIR)) >> 2) |
| returns the control direction | |
| #define | Usb_current_bank() ( UESTA1X & MSK_CURRBK) |
| returns the number of the current bank | |
| #define | Usb_ack_fifocon() (UEINTX &= ~(1<<FIFOCON)) |
| clears FIFOCON bit | |
| #define | Usb_ack_nak_in() (UEINTX &= ~(1<<NAKINI)) |
| acks NAK IN received | |
| #define | Usb_ack_nak_out() (UEINTX &= ~(1<<NAKOUTI)) |
| acks NAK OUT received | |
| #define | Usb_ack_receive_setup() (UEINTX &= ~(1<<RXSTPI)) |
| acks receive SETUP | |
| #define | Usb_ack_receive_out() (UEINTX &= ~(1<<RXOUTI), Usb_ack_fifocon()) |
| acks reveive OUT | |
| #define | Usb_ack_stalled() (MSK_STALLEDI= 0) |
| acks STALL sent | |
| #define | Usb_ack_in_ready() (UEINTX &= ~(1<<TXINI), Usb_ack_fifocon()) |
| acks IN ready | |
| #define | Usb_kill_last_in_bank() (UENTTX |= (1<<RXOUTI)) |
| Kills last bank. | |
| #define | Is_usb_read_enabled() (UEINTX&(1<<RWAL)) |
| tests if endpoint read allowed | |
| #define | Is_usb_write_enabled() (UEINTX&(1<<RWAL)) |
| tests if endpoint write allowed | |
| #define | Is_usb_read_control_enabled() (UEINTX&(1<<TXINI)) |
| tests if read allowed on control endpoint | |
| #define | Is_usb_receive_setup() (UEINTX&(1<<RXSTPI)) |
| tests if SETUP received | |
| #define | Is_usb_receive_out() (UEINTX&(1<<RXOUTI)) |
| tests if OUT received | |
| #define | Is_usb_in_ready() (UEINTX&(1<<TXINI)) |
| tests if IN ready | |
| #define | Usb_send_in() (UEINTX &= ~(1<<FIFOCON)) |
| sends IN | |
| #define | Usb_send_control_in() (UEINTX &= ~(1<<TXINI)) |
| sends IN on control endpoint | |
| #define | Usb_free_out_bank() (UEINTX &= ~(1<<FIFOCON)) |
| frees OUT bank | |
| #define | Usb_ack_control_out() (UEINTX &= ~(1<<RXOUTI)) |
| acks OUT on control endpoint | |
| #define | Usb_enable_flow_error_interrupt() (UEIENX |= (1<<FLERRE)) |
| enables flow error interrupt | |
| #define | Usb_enable_nak_in_interrupt() (UEIENX |= (1<<NAKINE)) |
| enables NAK IN interrupt | |
| #define | Usb_enable_nak_out_interrupt() (UEIENX |= (1<<NAKOUTE)) |
| enables NAK OUT interrupt | |
| #define | Usb_enable_receive_setup_interrupt() (UEIENX |= (1<<RXSTPE)) |
| enables receive SETUP interrupt | |
| #define | Usb_enable_receive_out_interrupt() (UEIENX |= (1<<RXOUTE)) |
| enables receive OUT interrupt | |
| #define | Usb_enable_stalled_interrupt() (UEIENX |= (1<<STALLEDE)) |
| enables STALL sent interrupt | |
| #define | Usb_enable_in_ready_interrupt() (UEIENX |= (1<<TXIN)) |
| enables IN ready interrupt | |
| #define | Usb_disable_flow_error_interrupt() (UEIENX &= ~(1<<FLERRE)) |
| disables flow error interrupt | |
| #define | Usb_disable_nak_in_interrupt() (UEIENX &= ~(1<<NAKINE)) |
| disables NAK IN interrupt | |
| #define | Usb_disable_nak_out_interrupt() (UEIENX &= ~(1<<NAKOUTE)) |
| disables NAK OUT interrupt | |
| #define | Usb_disable_receive_setup_interrupt() (UEIENX &= ~(1<<RXSTPE)) |
| disables receive SETUP interrupt | |
| #define | Usb_disable_receive_out_interrupt() (UEIENX &= ~(1<<RXOUTE)) |
| disables receive OUT interrupt | |
| #define | Usb_disable_stalled_interrupt() (UEIENX &= ~(1<<STALLEDE)) |
| disables STALL sent interrupt | |
| #define | Usb_disable_in_ready_interrupt() (UEIENX &= ~(1<<TXIN)) |
| disables IN ready interrupt | |
| #define | Usb_read_byte() (UEDATX) |
| returns FIFO byte for current endpoint | |
| #define | Usb_write_byte(byte) (UEDATX = (U8)byte) |
| writes byte in FIFO for current endpoint | |
| #define | Usb_byte_counter() ((((U16)UEBCHX) << 8) | (UEBCLX)) |
| returns number of bytes in FIFO current endpoint (16 bits) | |
| #define | Usb_byte_counter_8() ((U8)UEBCLX) |
| returns number of bytes in FIFO current endpoint (8 bits) | |
| #define | Usb_interrupt_flags() (UEINT != 0x00) |
| tests the general endpoint interrupt flags | |
| #define | Is_usb_endpoint_event() (Usb_interrupt_flags()) |
| tests the general endpoint interrupt flags | |
| #define | Usb_select_ep_for_cpu(ep) (Usb_select_epnum_for_cpu(), Usb_select_endpoint(ep)) |
| #define | Host_allocate_memory() (UPCFG1X |= (1<<ALLOC)) |
| allocates the current configuration in DPRAM memory | |
| #define | Host_unallocate_memory() (UPCFG1X &= ~(1<<ALLOC)) |
| un-allocates the current configuration in DPRAM memory | |
| #define | Host_enable() (USBCON |= (1<<HOST)) |
| enables USB Host function | |
| #define | Host_enable_sof() (UHCON |= (1<<SOFEN)) |
| enables SOF generation | |
| #define | Host_disable_sof() (UHCON &= ~(1<<SOFEN)) |
| disables SOF generation | |
| #define | Host_send_reset() (UHCON |= (1<<RESET)) |
| sends a USB Reset to the device | |
| #define | Host_is_reset() ((UHCON & (1<<RESET)) ? TRUE : FALSE) |
| tests if USB Reset running | |
| #define | Host_send_resume() (UHCON |= (1<<RESUME)) |
| sends a USB Resume to the device | |
| #define | Host_is_resume() ((UHCON & (1<<RESUME)) ? TRUE : FALSE) |
| tests if USB Resume running | |
| #define | Host_enable_sof_interrupt() (UHIEN |= (1<<HSOFE)) |
| enables host start of frame interrupt | |
| #define | Host_disable_sof_interrupt() (UHIEN &= ~(1<<HSOFE)) |
| enables host start of frame interrupt | |
| #define | Is_host_sof_interrupt_enabled() ((UHIEN & (1<<HSOFE)) ? TRUE : FALSE) |
| #define | Host_is_sof() ((UHINT & (1<<HSOFI)) ? TRUE : FALSE) |
| tests if SOF detected | |
| #define | Is_host_sof() ((UHINT & (1<<HSOFI)) ? TRUE : FALSE) |
| #define | Host_ack_sof() (UHINT &= ~(1<<HSOFI)) |
| #define | Host_enable_hwup_interrupt() (UHIEN |= (1<<HWUPE)) |
| enables host wake up interrupt detection | |
| #define | Host_disable_hwup_interrupt() (UHIEN &= ~(1<<HWUPE)) |
| disables host wake up interrupt detection | |
| #define | Is_host_hwup_interrupt_enabled() ((UHIEN & (1<<HWUPE)) ? TRUE : FALSE) |
| #define | Host_is_hwup() ((UHINT & (1<<HWUPI)) ? TRUE : FALSE) |
| tests if host wake up detected | |
| #define | Is_host_hwup() ((UHINT & (1<<HWUPI)) ? TRUE : FALSE) |
| Ack host wake up detection. | |
| #define | Host_ack_hwup() (UHINT &= ~(1<<HWUPI)) |
| #define | Host_enable_down_stream_resume_interrupt() (UHIEN |= (1<<RSMEDE)) |
| enables host down stream rsm sent interrupt detection | |
| #define | Host_disable_down_stream_resume_interrupt() (UHIEN &= ~(1<<RSMEDE)) |
| disables host down stream rsm sent interrupt detection | |
| #define | Is_host_down_stream_resume_interrupt_enabled() ((UHIEN & (1<<RSMEDE)) ? TRUE : FALSE) |
| #define | Is_host_down_stream_resume() ((UHINT & (1<<RSMEDI)) ? TRUE : FALSE) |
| Ack host down stream resume sent. | |
| #define | Host_ack_down_stream_resume() (UHINT &= ~(1<<RSMEDI)) |
| #define | Host_enable_remote_wakeup_interrupt() (UHIEN |= (1<<RXRSME)) |
| enables host remote wake up interrupt detection | |
| #define | Host_disable_remote_wakeup_interrupt() (UHIEN &= ~(1<<RXRSME)) |
| disables host remote wake up interrupt detection | |
| #define | Is_host_remote_wakeup_interrupt_enabled() ((UHIEN & (1<<RXRSME)) ? TRUE : FALSE) |
| #define | Host_is_remote_wakeup() ((UHINT & (1<<RXRSMI)) ? TRUE : FALSE) |
| tests if host wake up detected | |
| #define | Is_host_remote_wakeup() ((UHINT & (1<<RXRSMI)) ? TRUE : FALSE) |
| Ack host wake up detection. | |
| #define | Host_ack_remote_wakeup() (UHINT &= ~(1<<RXRSMI)) |
| #define | Host_enable_device_connection_interrupt() (UHIEN |= (1<<DCONNE)) |
| enables host device connection interrupt | |
| #define | Host_disable_device_connection_interrupt() (UHIEN &= ~(1<<DCONNE)) |
| disables USB device connection interrupt | |
| #define | Is_host_device_connection_interrupt_enabled() ((UHIEN & (1<<DCONNE)) ? TRUE : FALSE) |
| #define | Is_device_connection() (UHINT & (1<<DCONNI)) |
| tests if a USB device has been detected | |
| #define | Host_ack_device_connection() (UHINT = ~(1<<DCONNI)) |
| acks device connection | |
| #define | Host_enable_device_disconnection_interrupt() (UHIEN |= (1<<DDISCE)) |
| enables host device disconnection interrupt | |
| #define | Host_disable_device_disconnection_interrupt() (UHIEN &= ~(1<<DDISCE)) |
| disables USB device connection interrupt | |
| #define | Is_host_device_disconnection_interrupt_enabled() ((UHIEN & (1<<DDISCE)) ? TRUE : FALSE) |
| #define | Is_device_disconnection() (UHINT & (1<<DDISCI) ? TRUE : FALSE) |
| tests if a USB device has been removed | |
| #define | Host_ack_device_disconnection() (UHINT = ~(1<<DDISCI)) |
| acks device disconnection | |
| #define | Host_enable_reset_interrupt() (UHIEN |= (1<<RSTE)) |
| enables host USB reset interrupt | |
| #define | Host_disable_reset_interrupt() (UHIEN &= ~(1<<RSTE)) |
| disables host USB reset interrupt | |
| #define | Is_host_reset_interrupt_enabled() ((UHIEN & (1<<RSTE)) ? TRUE : FALSE) |
| #define | Host_ack_reset() (UHINT = ~(1<<RSTI)) |
| acks host USB reset sent | |
| #define | Is_host_reset() Host_is_reset() |
| tests if USB reset has been sent | |
| #define | Host_vbus_request() (OTGCON |= (1<<VBUSREQ)) |
| switches on VBus | |
| #define | Host_clear_vbus_request() (OTGCON |= (1<<VBUSRQC)) |
| switches off VBus | |
| #define | Host_configure_address(addr) (UHADDR = addr & MSK_HADDR) |
| configures the address to use for the device | |
| #define | Host_select_pipe(p) (UPNUM = (U8)p) |
| selects pipe for CPU interface | |
| #define | Host_enable_pipe() (UPCONX |= (1<<PEN)) |
| enables pipe | |
| #define | Host_disable_pipe() (UPCONX &= ~(1<<PEN)) |
| disables pipe | |
| #define | Host_set_token_setup() (UPCFG0X = UPCFG0X & ~MSK_TOKEN_SETUP) |
| sets SETUP token | |
| #define | Host_set_token_in() (UPCFG0X = (UPCFG0X & ~MSK_TOKEN_SETUP) | MSK_TOKEN_IN) |
| sets IN token | |
| #define | Host_set_token_out() (UPCFG0X = (UPCFG0X & ~MSK_TOKEN_SETUP) | MSK_TOKEN_OUT) |
| sets OUT token | |
| #define | Host_get_endpoint_number() (UPCFG0X & (1<<MSK_PEPNUM)) |
| returns the number of the endpoint associated to the current pipe | |
| #define | Host_set_interrupt_frequency(frq) (UPCFG2X = (U8)frq) |
| sets the interrupt frequency | |
| #define | Is_pipe_configured() (UPSTAX & (1<<CFGOK)) |
| tests if current pipe is configured | |
| #define | Is_host_one_bank_busy() ((UPSTAX & (1<<MSK_NBUSYBK)) != 0) |
| tests if at least one bank is busy | |
| #define | Host_number_of_busy_bank() (UPSTAX & (1<<MSK_NBUSYBK)) |
| returns the number of busy banks | |
| #define | Host_reset_pipe(p) (UPRST = 1<<p , UPRST = 0) |
| resets the pipe | |
| #define | Host_write_byte(dat) (UPDATX = dat) |
| writes a byte into the pipe FIFO | |
| #define | Host_read_byte() (UPDATX) |
| reads a byte from the pipe FIFO | |
| #define | Host_freeze_pipe() (UPCONX |= (1<<PFREEZE)) |
| freezes the pipe | |
| #define | Host_unfreeze_pipe() (UPCONX &= ~(1<<PFREEZE)) |
| un-freezees the pipe | |
| #define | Is_host_pipe_freeze() (UPCONX & (1<<PFREEZE)) |
| tests if the current pipe is frozen | |
| #define | Host_reset_pipe_data_toggle() (UPCONX |= (1<<RSTDT) ) |
| resets data toggle | |
| #define | Is_host_setup_sent() ((UPINTX & (1<<TXSTPI)) ? TRUE : FALSE) |
| tests if SETUP has been sent | |
| #define | Is_host_control_in_received() ((UPINTX & (1<<RXINI)) ? TRUE : FALSE) |
| tests if control IN has been received | |
| #define | Is_host_control_out_sent() ((UPINTX & (1<<TXOUTI)) ? TRUE : FALSE) |
| tests if control OUT has been sent | |
| #define | Is_host_stall() ((UPINTX & (1<<RXSTALLI)) ? TRUE : FALSE) |
| tests if a STALL has been received | |
| #define | Is_host_pipe_error() ((UPINTX & (1<<PERRI)) ? TRUE : FALSE) |
| tests if an error occurs on current pipe | |
| #define | Host_send_setup() (UPINTX &= ~(1<<FIFOCON)) |
| sends a setup | |
| #define | Host_send_control_in() (UPINTX &= ~(1<<FIFOCON)) |
| sends a control IN | |
| #define | Host_send_control_out() (UPINTX &= ~(1<<FIFOCON)) |
| sends a control OUT | |
| #define | Host_ack_control_out() (UPINTX &= ~(1<<TXOUTI)) |
| acks control OUT | |
| #define | Host_ack_control_in() (UPINTX &= ~(1<<RXINI)) |
| acks control IN | |
| #define | Host_ack_setup() (UPINTX &= ~(1<<TXOUTI)) |
| acks setup | |
| #define | Host_ack_stall() (UPINTX &= ~(1<<RXSTALLI)) |
| acks STALL reception | |
| #define | Host_send_out() (UPINTX = 0x7B) |
| sends a OUT | |
| #define | Is_host_out_sent() ((UPINTX & (1<<TXOUTI)) ? TRUE : FALSE) |
| tests if OUT has been sent | |
| #define | Host_ack_out_sent() (UPINTX = 0xFB) |
| acks OUT sent | |
| #define | Is_host_in_received() ((UPINTX & (1<<FIFOCON)) ? TRUE : FALSE) |
| tests if IN received | |
| #define | Host_ack_in_received() (UPINTX = 0x7E) |
| acks IN reception | |
| #define | Is_host_read_enabled() (UPINTX&(1<<RWAL)) |
| tests if endpoint read allowed | |
| #define | Is_host_write_enabled() (UPINTX&(1<<RWAL)) |
| tests if endpoint read allowed | |
| #define | Host_standard_in_mode() (UPCONX &= ~(1<<INMODE)) |
| sets IN in standard mode | |
| #define | Host_continuous_in_mode() (UPCONX |= (1<<INMODE)) |
| sets IN in continuous mode | |
| #define | Host_in_request_number(in_num) (UPINRQX = (U8)in_num) |
| sets number of IN requests to perform before freeze | |
| #define | Host_get_in_request_number() (UPINRQX) |
| returns number of remaining IN requests | |
| #define | Host_data_length_U8() (UPBCLX) |
| returns number of bytes (8 bits) | |
| #define | Host_data_length_U16() ((((U16)UPBCHX)<<8) | UPBCLX) |
| returns number of bytes (16 bits) | |
| #define | Host_byte_counter() Host_data_length_U16() |
| for device compatibility | |
| #define | Host_byte_counter_8() Host_data_length_U8() |
| for device compatibility | |
| #define | Host_get_pipe_length() ((U16)0x08 << ((UPCFG1X & MSK_PSIZE)>>4)) |
| returns the size of the current pipe | |
| #define | Host_error_status() (UPERRX & MSK_ERROR) |
| tests if error occurs on pipe | |
| #define | Host_ack_all_errors() (UPERRX = 0x00) |
| acks all pipe error | |
| #define | Host_enable_transmit_interrupt() (UPIENX |= (1<<TXOUTE)) |
| Enable pipe end transmission interrupt. | |
| #define | Host_disable_transmit_interrupt() (UPIENX &= ~(1<<TXOUTE)) |
| Disable pipe end transmission interrupt. | |
| #define | Host_enable_receive_interrupt() (UPIENX |= (1<<RXINE)) |
| Enable pipe reception interrupt. | |
| #define | Host_disable_receive_interrupt() (UPIENX &= ~(1<<RXINE)) |
| Disable pipe recption interrupt. | |
| #define | Get_pipe_token(x) ((x & (0x80)) ? TOKEN_IN : TOKEN_OUT) |
| #define | Host_set_device_supported() (device_status |= 0x01) |
| #define | Host_clear_device_supported() (device_status &= ~0x01) |
| #define | Is_host_device_supported() (device_status & 0x01) |
| #define | Host_set_device_ready() (device_status |= 0x02) |
| #define | Host_clear_device_ready() (device_status &= ~0x02) |
| #define | Is_host_device_ready() (device_status & 0x02) |
| #define | Host_set_configured() (device_status |= 0x04) |
| #define | Host_clear_configured() (device_status &= ~0x04) |
| #define | Is_host_configured() (device_status & 0x04) |
| #define | Host_clear_device_status() (device_status = 0x00) |
| #define | wSWAP(x) |
| wSWAP This macro swaps the U8 order in words. | |
| #define | Usb_write_word_enum_struc(x) (wSWAP(x)) |
| Usb_write_word_enum_struc This macro help to fill the U16 fill in USB enumeration struct. | |
Typedefs | |
| typedef enum endpoint_parameter | t_endpoint_parameter |
Enumerations | |
| enum | endpoint_parameter { ep_num, ep_type, ep_direction, ep_size, ep_bank, nyet_status } |
Functions | |
| U8 | usb_config_ep (U8, U8) |
| usb_configure_endpoint. | |
| U8 | usb_select_enpoint_interrupt (void) |
| usb_select_endpoint_interrupt. | |
| U16 | usb_get_nb_byte_epw (void) |
| U8 | usb_send_packet (U8, U8 *, U8) |
| usb_send_packet. | |
| U8 | usb_read_packet (U8, U8 *, U8) |
| usb_read_packet. | |
| void | usb_halt_endpoint (U8) |
| usb_halt_endpoint. | |
| void | usb_reset_endpoint (U8) |
| U8 | usb_init_device (void) |
| usb_init_device. | |
| U8 | host_config_pipe (U8, U8) |
| usb_configure_pipe. | |
| U8 | host_determine_pipe_size (U16) |
| host_determine_pipe_size. | |
| void | host_disable_all_pipe (void) |
| host_disable_all_pipe. | |
Copyright (c) 2006 Atmel.
Use of this program is subject to Atmel's End User License Agreement. Please read file license.txt for copyright notice.
Definition in file usb_drv.h.
|
|
|
|
|
Definition at line 22 of file usb_drv.h. 00022 {ep_num, ep_type, ep_direction, ep_size, ep_bank, nyet_status} t_endpoint_parameter;
|
|
||||||||||||
|
usb_configure_endpoint. This function configures an endpoint with the selected type.
Definition at line 43 of file usb_drv.c. References ALLOC, Is_endpoint_configured, UECFG0X, UECFG1X, Usb_allocate_memory, and Usb_enable_endpoint. 00044 { 00045 Usb_enable_endpoint(); 00046 UECFG0X = config0; 00047 UECFG1X = (UECFG1X & (1<<ALLOC)) | config1; 00048 Usb_allocate_memory(); 00049 return (Is_endpoint_configured()); 00050 }
|
|
|
usb_select_endpoint_interrupt. This function select the endpoint where an event occurs and returns the number of this endpoint. If no event occurs on the endpoints, this function returns 0.
Definition at line 63 of file usb_drv.c. References ep_num, and Usb_interrupt_flags. 00064 { 00065 U8 interrupt_flags; 00066 U8 ep_num; 00067 00068 ep_num = 0; 00069 interrupt_flags = Usb_interrupt_flags(); 00070 00071 while(ep_num < 9) 00072 { 00073 if (interrupt_flags & 1) 00074 { 00075 return (ep_num); 00076 } 00077 else 00078 { 00079 ep_num++; 00080 interrupt_flags = interrupt_flags >> 1; 00081 } 00082 } 00083 return 0; 00084 }
|
|
|
|
|
||||||||||||||||
|
usb_send_packet. This function moves the data pointed by tbuf to the selected endpoint fifo and sends it through the USB.
Note: tbuf is incremented of 'data_length'. Definition at line 106 of file usb_drv.c. References Is_usb_write_enabled, Usb_select_endpoint, and Usb_write_byte. 00107 { 00108 U8 remaining_length; 00109 00110 remaining_length = data_length; 00111 Usb_select_endpoint(ep_num); 00112 while(Is_usb_write_enabled() && (0 != remaining_length)) 00113 { 00114 Usb_write_byte(*tbuf); 00115 remaining_length--; 00116 tbuf++; 00117 } 00118 return remaining_length; 00119 }
|
|
||||||||||||||||
|
usb_read_packet. This function moves the data stored in the selected endpoint fifo to the address specified by *rbuf.
Note: rbuf is incremented of 'data_length'. Definition at line 141 of file usb_drv.c. References Is_usb_read_enabled, Usb_read_byte, and Usb_select_endpoint. 00142 { 00143 U8 remaining_length; 00144 00145 remaining_length = data_length; 00146 Usb_select_endpoint(ep_num); 00147 00148 while(Is_usb_read_enabled() && (0 != remaining_length)) 00149 { 00150 *rbuf = Usb_read_byte(); 00151 remaining_length--; 00152 rbuf++; 00153 } 00154 return remaining_length; 00155 }
|
|
|
usb_halt_endpoint. This function sends a STALL handshake for the next Host request. A STALL handshake will be send for each next request untill a SETUP or a Clear Halt Feature occurs for this endpoint.
Definition at line 167 of file usb_drv.c. References Usb_enable_stall_handshake, and Usb_select_endpoint. 00168 { 00169 Usb_select_endpoint(ep_num); 00170 Usb_enable_stall_handshake(); 00171 }
|
|
|
|
|
|
usb_init_device. This function initializes the USB device controller and configures the Default Control Endpoint.
Definition at line 183 of file usb_drv.c. References DIRECTION_OUT, EP_CONTROL, FALSE, Is_usb_endpoint_enabled, Is_usb_id_device, NYET_DISABLED, ONE_BANK, SIZE_64, TYPE_CONTROL, usb_configure_endpoint, Usb_select_device, and Usb_select_endpoint. Referenced by usb_general_interrupt(), and usb_start_device(). 00184 { 00185 Usb_select_device(); 00186 if(Is_usb_id_device()) 00187 { 00188 Usb_select_endpoint(EP_CONTROL); 00189 if(!Is_usb_endpoint_enabled()) 00190 { 00191 return usb_configure_endpoint(EP_CONTROL, \ 00192 TYPE_CONTROL, \ 00193 DIRECTION_OUT, \ 00194 SIZE_64, \ 00195 ONE_BANK, \ 00196 NYET_DISABLED); 00197 } 00198 } 00199 return FALSE; 00200 }
|
|
||||||||||||
|
usb_configure_pipe. This function configures a pipe with the selected type.
Definition at line 219 of file usb_drv.c. References Host_allocate_memory, Host_enable_pipe, Is_pipe_configured, UPCFG0X, and UPCFG1X. 00220 { 00221 Host_enable_pipe(); 00222 UPCFG0X = config0; 00223 UPCFG1X = config1; 00224 Host_allocate_memory(); 00225 return (Is_pipe_configured()); 00226 }
|
|
|
host_determine_pipe_size. This function returns the size configuration register value according to the endpint size detected inthe device enumeration process.
Definition at line 235 of file usb_drv.c. References SIZE_1024, SIZE_128, SIZE_16, SIZE_256, SIZE_32, SIZE_512, SIZE_64, and SIZE_8. 00236 { 00237 if(size <= 8 ) {return (SIZE_8 );} 00238 else if(size <= 16 ) {return (SIZE_16 );} 00239 else if(size <= 32 ) {return (SIZE_32 );} 00240 else if(size <= 64 ) {return (SIZE_64 );} 00241 else if(size <= 128) {return (SIZE_128 );} 00242 else if(size <= 256) {return (SIZE_256 );} 00243 else if(size <= 512) {return (SIZE_512 );} 00244 else {return (SIZE_1024);} 00245 00246 }
|
|
|
host_disable_all_pipe. This function disable all pipes for the host controller Usefull to execute upon device disconnection.
Definition at line 255 of file usb_drv.c. References Host_disable_pipe, Host_reset_pipe, Host_select_pipe, and Host_unallocate_memory. Referenced by usb_general_interrupt(). 00256 { 00257 U8 i; 00258 for (i=0;i<7;i++) 00259 { 00260 Host_reset_pipe(i); 00261 Host_select_pipe(i); 00262 Host_unallocate_memory(); 00263 Host_disable_pipe(); 00264 } 00265 00266 }
|
1.4.6-NO