#include <usb_descriptors.h>
Data Fields | |
| U8 | bLength |
| size of this descriptor in bytes | |
| U8 | bDescriptorType |
| STRING descriptor type. | |
| U16 | wlangid |
| language id | |
Definition at line 225 of file usb_descriptors.h.
|
|
size of this descriptor in bytes
Definition at line 226 of file usb_descriptors.h. Referenced by usb_user_get_descriptor(). |
|
|
STRING descriptor type.
Definition at line 227 of file usb_descriptors.h. |
|
|
language id
Definition at line 228 of file usb_descriptors.h. |
1.4.6-NO