#include <usb_descriptors.h>
Data Fields | |
| U8 | bLength |
| Size of this descriptor in bytes. | |
| U8 | bDescriptorType |
| DEVICE descriptor type. | |
| U16 | bscUSB |
| Binay Coded Decimal Spec. release. | |
| U8 | bDeviceClass |
| Class code assigned by the USB. | |
| U8 | bDeviceSubClass |
| Sub-class code assigned by the USB. | |
| U8 | bDeviceProtocol |
| Protocol code assigned by the USB. | |
| U8 | bMaxPacketSize0 |
| Max packet size for EP0. | |
| U16 | idVendor |
| Vendor ID. ATMEL = 0x03EB. | |
| U16 | idProduct |
| Product ID assigned by the manufacturer. | |
| U16 | bcdDevice |
| Device release number. | |
| U8 | iManufacturer |
| Index of manu. string descriptor. | |
| U8 | iProduct |
| Index of prod. string descriptor. | |
| U8 | iSerialNumber |
| Index of S.N. string descriptor. | |
| U8 | bNumConfigurations |
| Number of possible configurations. | |
Definition at line 154 of file usb_descriptors.h.
|
|
Size of this descriptor in bytes.
Definition at line 155 of file usb_descriptors.h. |
|
|
DEVICE descriptor type.
Definition at line 156 of file usb_descriptors.h. |
|
|
Binay Coded Decimal Spec. release.
Definition at line 157 of file usb_descriptors.h. |
|
|
Class code assigned by the USB.
Definition at line 158 of file usb_descriptors.h. |
|
|
Sub-class code assigned by the USB.
Definition at line 159 of file usb_descriptors.h. |
|
|
Protocol code assigned by the USB.
Definition at line 160 of file usb_descriptors.h. |
|
|
Max packet size for EP0.
Definition at line 161 of file usb_descriptors.h. |
|
|
Vendor ID. ATMEL = 0x03EB.
Definition at line 162 of file usb_descriptors.h. |
|
|
Product ID assigned by the manufacturer.
Definition at line 163 of file usb_descriptors.h. |
|
|
Device release number.
Definition at line 164 of file usb_descriptors.h. |
|
|
Index of manu. string descriptor.
Definition at line 165 of file usb_descriptors.h. |
|
|
Index of prod. string descriptor.
Definition at line 166 of file usb_descriptors.h. |
|
|
Index of S.N. string descriptor.
Definition at line 167 of file usb_descriptors.h. |
|
|
Number of possible configurations.
Definition at line 168 of file usb_descriptors.h. |
1.4.6-NO