#include <usb_descriptors.h>
Data Fields | |
| U8 | bLength |
| size of this descriptor in bytes | |
| U8 | bDescriptorType |
| CONFIGURATION descriptor type. | |
| U16 | wTotalLength |
| total length of data returned | |
| U8 | bNumInterfaces |
| number of interfaces for this conf. | |
| U8 | bConfigurationValue |
| value for SetConfiguration resquest | |
| U8 | iConfiguration |
| index of string descriptor | |
| U8 | bmAttibutes |
| Configuration characteristics. | |
| U8 | MaxPower |
| maximum power consumption | |
Definition at line 173 of file usb_descriptors.h.
|
|
size of this descriptor in bytes
Definition at line 174 of file usb_descriptors.h. |
|
|
CONFIGURATION descriptor type.
Definition at line 175 of file usb_descriptors.h. |
|
|
total length of data returned
Definition at line 176 of file usb_descriptors.h. |
|
|
number of interfaces for this conf.
Definition at line 177 of file usb_descriptors.h. |
|
|
value for SetConfiguration resquest
Definition at line 178 of file usb_descriptors.h. |
|
|
index of string descriptor
Definition at line 179 of file usb_descriptors.h. |
|
|
Configuration characteristics.
Definition at line 180 of file usb_descriptors.h. |
|
|
maximum power consumption
Definition at line 181 of file usb_descriptors.h. |
1.4.6-NO