#include <usb_descriptors.h>
Data Fields | |
| U8 | bmRequestType |
| Characteristics of the request. | |
| U8 | bRequest |
| Specific request. | |
| U16 | wValue |
| field that varies according to request | |
| U16 | wIndex |
| field that varies according to request | |
| U16 | wLength |
| Number of bytes to transfer if Data. | |
Definition at line 144 of file usb_descriptors.h.
|
|
Characteristics of the request.
Definition at line 146 of file usb_descriptors.h. |
|
|
Specific request.
Definition at line 147 of file usb_descriptors.h. |
|
|
field that varies according to request
Definition at line 148 of file usb_descriptors.h. |
|
|
field that varies according to request
Definition at line 149 of file usb_descriptors.h. |
|
|
Number of bytes to transfer if Data.
Definition at line 150 of file usb_descriptors.h. |
1.4.6-NO