#include "config.h"
Include dependency graph for stk_525.h:

This graph shows which files directly or indirectly include this file:

Go to the source code of this file.
Defines | |
| #define | Leds_init() (DDRD |= 0xF0) |
| #define | Leds_on() (PORTD |= 0xF0) |
| #define | Leds_off() (PORTD &= 0x0F) |
| #define | Led0_on() (PORTD |= 0x10) |
| #define | Led1_on() (PORTD |= 0x20) |
| #define | Led2_on() (PORTD |= 0x40) |
| #define | Led3_on() (PORTD |= 0x80) |
| #define | Led0_off() (PORTD &= 0xEF) |
| #define | Led1_off() (PORTD &= 0xDF) |
| #define | Led2_off() (PORTD &= 0xBF) |
| #define | Led3_off() (PORTD &= 0x7F) |
| #define | Led0_toggle() (PIND |= 0x10) |
| #define | Led1_toggle() (PIND |= 0x20) |
| #define | Led2_toggle() (PIND |= 0x40) |
| #define | Led3_toggle() (PIND |= 0x80) |
| #define | Leds_set_val(c) (Leds_off(),PORTD |= (c<<4)&0xF0) |
| #define | Leds_get_val() (PORTD>>4) |
| #define | Joy_init() (DDRB &= 0x1F, PORTB |= 0xE0, DDRE &= 0xE7, PORTE |= 0x30) |
| #define | Is_joy_up() ((PINB & 0x80) ? FALSE : TRUE) |
| #define | Is_joy_not_up() ((PINB & 0x80) ? TRUE : FALSE) |
| #define | Is_joy_left() ((PINB & 0x40) ? FALSE : TRUE) |
| #define | Is_joy_not_left() ((PINB & 0x40) ? TRUE : FALSE) |
| #define | Is_joy_select() ((PINB & 0x20) ? FALSE : TRUE) |
| #define | Is_joy_not_select() ((PINB & 0x20) ? TRUE : FALSE) |
| #define | Is_joy_right() ((PINE & 0x10) ? FALSE : TRUE) |
| #define | Is_joy_not_right() ((PINE & 0x10) ? TRUE : FALSE) |
| #define | Is_joy_down() ((PINE & 0x20) ? FALSE : TRUE) |
| #define | Is_joy_not_down() ((PINE & 0x20) ? TRUE : FALSE) |
| #define | Hwb_button_init() (DDRE &= 0xFB, PORTE |= 0x04) |
| #define | Is_hwb() ((PINE & 0x04) ? FALSE : TRUE) |
| #define | Is_not_hwb() ((PINE & 0x04) ? TRUE : FALSE) |
| #define | ADC_POT_CH 0x01 |
| STK 525 ADC Potentiometer Channel Definition. | |
| #define | ADC_MIC_CH 0x02 |
| #define | ADC_TEMP_CH 0x00 |
| this define is set in config.h file | |
| #define | DF_4_MB |
| #define | DF_SELECT_MEM 0 |
| #define | DF_UNSELECT_MEM 1 |
| #define | DF_NB_MEM 1 |
| #define | Init_df_stk525() (DDRB_Bit4=1,PORTB_Bit3=1,PORTB_Bit4=1,PORTB_Bit0=1) |
| #define | DF_CS_PIN PORTB_Bit4 |
| #define | DF_CS0 DF_CS_PIN |
| #define | DF_CS1 DF_CS0 |
| #define | DF_CS2 DF_CS0 |
| #define | DF_CS3 DF_CS0 |
| #define | Df_select_df(i, val) (DF_CS##i = val) |
| #define | Df_desel_all() (DF_CS0=DF_UNSELECT_MEM) |
| #define | df_init_spi() Init_df_stk525() |
Functions | |
| U16 | Get_adc_mic_val (void) |
| Get_adc_mic_val. | |
| U16 | Get_adc_temp_val (void) |
| Get_adc_temp_val. | |
| U16 | Get_adc_pot_val (void) |
| Get_adc_pot_val. | |
| S16 | Read_temperature (void) |
| Read_temperature. | |
Copyright (c) 2004 Atmel.
Please read file license.txt for copyright notice.
Definition in file stk_525.h.
1.4.6-NO