#include "config.h"
#include "stk_525.h"
#include "lib_mcu\adc\adc_drv.h"
Include dependency graph for stk_525.c:

Go to the source code of this file.
Functions | |
| U16 | Get_adc_mic_val (void) |
| Get_adc_mic_val. | |
| U16 | Get_adc_pot_val (void) |
| Get_adc_pot_val. | |
| U16 | Get_adc_temp_val (void) |
| This function performs an ADC conversion from the USB KEY TEMP channel an returns the 10 bits result in an U16 value. | |
| S16 | Read_temperature (void) |
| This function performs an ADC conversion from the USB KEY TEMP channel an returns the 10 bits result of the temperature (in °C) in an S16 value. | |
Variables | |
| code U16 | temperature_code [] |
| The following table give the correspondance between the ADC code and the temperature Each elements of the table corresponds to an ADC code value. | |
Copyright (c) 2004 Atmel.
Please read file license.txt for copyright notice.
Definition in file stk_525.c.
|
|
Initial value: { 0x3B4,0x3B0,0x3AB,0x3A6,0x3A0,0x39A,0x394,0x38E,0x388,0x381,0x37A,0x373,
0x36B,0x363,0x35B,0x353,0x34A,0x341,0x338,0x32F,0x325,0x31B,0x311,0x307,
0x2FC,0x2F1,0x2E6,0x2DB,0x2D0,0x2C4,0x2B8,0x2AC,0x2A0,0x294,0x288,0x27C,
0x26F,0x263,0x256,0x24A,0x23D,0x231,0x225,0x218,0x20C,0x200,0x1F3,0x1E7,
0x1DB,0x1CF,0x1C4,0x1B8,0x1AC,0x1A1,0x196,0x18B,0x180,0x176,0x16B,0x161,
0x157,0x14D,0x144,0x13A,0x131,0x128,0x11F,0x117,0x10F,0x106,0xFE,0xF7,
0xEF,0xE8,0xE1,0xDA,0xD3,0xCD,0xC7,0xC0,0xBA,0xB5,0xAF,0xAA,0xA4,0x9F,
0x9A,0x96,0x91,0x8C,0x88,0x84,0x80,0x7C,0x78,0x74,0x71,0x6D,0x6A,0x67,
0x64,0x61,0x5E,0x5B,0x58,0x55,0x53,0x50,0x4E,0x4C,0x49,0x47,0x45,0x43,
0x41,0x3F,0x3D,0x3C,0x3A,0x38}
The index in the table give the corresponding temperature (in°C) with the following formula : Tempeature=index-20. table[O] corresponds to -20°C temperature code The following table gives the ADC code for VCC=3.3V and Aref=AVcc Definition at line 36 of file stk_525.c. Referenced by Read_temperature(). |
1.4.6-NO