#include "config.h"
#include "conf/conf_scheduler.h"
#include "scheduler.h"
Include dependency graph for scheduler.c:

Go to the source code of this file.
Defines | |
| #define | _SCHEDULER_C_ |
| _____ I N C L U D E S ____________________________________________________ | |
Functions | |
| void | scheduler_init (void) |
| _____ D E C L A R A T I O N ______________________________________________ | |
| void | scheduler_tasks (void) |
| Task execution scheduler. | |
| void | scheduler (void) |
| Init & run the scheduler. | |
| void | scheduler_empty_fct (void) |
| Do nothing Avoid uncalled segment warning if the empty function is not used. | |
Copyright (c) 2004 Atmel.
Please read file license.txt for copyright notice.
Configuration:
Definition in file scheduler.c.
|
|
_____ I N C L U D E S ____________________________________________________
Definition at line 18 of file scheduler.c. |
|
|
_____ D E C L A R A T I O N ______________________________________________ Task_x_init() and Task_x_fct() are defined in config.h
Definition at line 49 of file scheduler.c. References Scheduler_call_next_init, Scheduler_task_1_init, Scheduler_task_2_init, and Scheduler_time_init(). Referenced by scheduler(). 00050 { 00051 #ifdef Scheduler_time_init 00052 Scheduler_time_init(); 00053 #endif 00054 #ifdef TOKEN_MODE 00055 token = TOKEN_FREE; 00056 #endif 00057 #ifdef Scheduler_task_1_init 00058 Scheduler_task_1_init(); 00059 Scheduler_call_next_init(); 00060 #endif 00061 #ifdef Scheduler_task_2_init 00062 Scheduler_task_2_init(); 00063 Scheduler_call_next_init(); 00064 #endif 00065 #ifdef Scheduler_task_3_init 00066 Scheduler_task_3_init(); 00067 Scheduler_call_next_init(); 00068 #endif 00069 #ifdef Scheduler_task_4_init 00070 Scheduler_task_4_init(); 00071 Scheduler_call_next_init(); 00072 #endif 00073 #ifdef Scheduler_task_5_init 00074 Scheduler_task_5_init(); 00075 Scheduler_call_next_init(); 00076 #endif 00077 #ifdef Scheduler_task_6_init 00078 Scheduler_task_6_init(); 00079 Scheduler_call_next_init(); 00080 #endif 00081 #ifdef Scheduler_task_7_init 00082 Scheduler_task_7_init(); 00083 Scheduler_call_next_init(); 00084 #endif 00085 #ifdef Scheduler_task_8_init 00086 Scheduler_task_8_init(); 00087 Scheduler_call_next_init(); 00088 #endif 00089 #ifdef Scheduler_task_9_init 00090 Scheduler_task_9_init(); 00091 Scheduler_call_next_init(); 00092 #endif 00093 #ifdef Scheduler_task_10_init 00094 Scheduler_task_10_init(); 00095 Scheduler_call_next_init(); 00096 #endif 00097 #ifdef Scheduler_task_11_init 00098 Scheduler_task_11_init(); 00099 Scheduler_call_next_init(); 00100 #endif 00101 Scheduler_reset_tick_flag(); 00102 }
Here is the call graph for this function: ![]() |
|
|
Task execution scheduler.
Definition at line 110 of file scheduler.c. Referenced by scheduler(). 00111 { 00112 // To avoid uncalled segment warning if the empty function is not used 00113 scheduler_empty_fct(); 00114 00115 for(;;) 00116 { 00117 Scheduler_new_schedule(); 00118 #ifdef Scheduler_task_1 00119 Scheduler_task_1(); 00120 Scheduler_call_next_task(); 00121 #endif 00122 #ifdef Scheduler_task_2 00123 Scheduler_task_2(); 00124 Scheduler_call_next_task(); 00125 #endif 00126 #ifdef Scheduler_task_3 00127 Scheduler_task_3(); 00128 Scheduler_call_next_task(); 00129 #endif 00130 #ifdef Scheduler_task_4 00131 Scheduler_task_4(); 00132 Scheduler_call_next_task(); 00133 #endif 00134 #ifdef Scheduler_task_5 00135 Scheduler_task_5(); 00136 Scheduler_call_next_task(); 00137 #endif 00138 #ifdef Scheduler_task_6 00139 Scheduler_task_6(); 00140 Scheduler_call_next_task(); 00141 #endif 00142 #ifdef Scheduler_task_7 00143 Scheduler_task_7(); 00144 Scheduler_call_next_task(); 00145 #endif 00146 #ifdef Scheduler_task_8 00147 Scheduler_task_8(); 00148 Scheduler_call_next_task(); 00149 #endif 00150 #ifdef Scheduler_task_9 00151 Scheduler_task_9(); 00152 Scheduler_call_next_task(); 00153 #endif 00154 #ifdef Scheduler_task_10 00155 Scheduler_task_10(); 00156 Scheduler_call_next_task(); 00157 #endif 00158 #ifdef Scheduler_task_11 00159 Scheduler_task_11(); 00160 Scheduler_call_next_task(); 00161 #endif 00162 } 00163 }
|
|
|
Init & run the scheduler.
Definition at line 171 of file scheduler.c. Referenced by main(). 00172 { 00173 scheduler_init(); 00174 scheduler_tasks(); 00175 }
|
|
|
Do nothing Avoid uncalled segment warning if the empty function is not used.
Definition at line 185 of file scheduler.c. Referenced by scheduler_tasks().
|
1.4.6-NO