This graph shows which files directly or indirectly include this file:

Go to the source code of this file.
Defines | |
| #define | Setup_idle_mode() (SMCR=0,SMCR |= (1<<SE)) |
| #define | Setup_power_down_mode() (SMCR=0,SMCR |= (1<<SE)+(1<<SM1)) |
| #define | Setup_adc_noise_reduction_mode() (SMCR=0,SMCR |= (1<<SE)+(1<<SM0)) |
| #define | Setup_power_save_mode() (SMCR=0,SMCR |= (1<<SE)+(1<<SM1)+(1<<SM0)) |
| #define | Setup_standby_mode() (SMCR=0,SMCR |= (1<<SE)+(1<<SM2)+(1<<SM1)) |
| #define | Setup_ext_standby_mode() (SMCR=0,SMCR |= (1<<SE)+(1<<SM2)+(1<<SM1)+(1<<SM0)) |
| #define | Clear_prescaler() (CLKPR = (1<<CLKPCE),CLKPR = 0) |
| Clear_prescaler. | |
| #define | Set_prescaler(x) (CLKPR = (1<<CKLPCE),CLKPR = x) |
| Set_prescaler. | |
| #define | Sleep_instruction() {asm("SLEEP");} |
| #define | Set_power_down_mode() set_power_down_mode() |
| #define | Set_idle_mode() set_idle_mode() |
| #define | Enter_idle_mode() (set_idle_mode()) |
| Enter_idle_mode. | |
| #define | Enter_power_down_mode() (set_power_down_mode()) |
| Enter_power_down_mode. | |
| #define | Enter_adc_noise_reduction_mode() (set_adc_noise_reduction_mode()) |
| Enter_adc_noise_reduction_mode. | |
| #define | Enter_power_save_mode() (set_power_save_mode()) |
| Enter_power_save_mode. | |
| #define | Enter_standby_mode() (set_standby_mode()) |
| Enter_standby_mode. | |
| #define | Enter_ext_standby_mode() (set_ext_standby_mode()) |
| Enter_ext_standby_mode. | |
Functions | |
| void | set_idle_mode (void) |
| set_idle_mode. | |
| void | set_power_down_mode (void) |
| set_power_down_mode. | |
| void | set_adc_noise_reduction_mode (void) |
| set_adc_noise_reduction_mode. | |
| void | set_power_save_mode (void) |
| set_power_save_mode. | |
| void | set_standby_mode (void) |
| set_standby_mode. | |
| void | set_ext_standby_mode (void) |
| set_ext_standby_mode. | |
Copyright (c) 2006 Atmel.
Use of this program is subject to Atmel's End User License Agreement. Please read file license.txt for copyright notice.
Definition in file power_drv.h.
1.4.6-NO