#include "config.h"
#include "power_drv.h"
Include dependency graph for power_drv.c:

Go to the source code of this file.
Functions | |
| void | set_power_down_mode (void) |
| set_power_down_mode. | |
| void | set_idle_mode (void) |
| set_idle_mode. | |
| void | set_adc_noise_reduction_mode (void) |
| set_adc_noise_reduction_mode. | |
| void | set_power_save_mode (void) |
| set_power_save_mode. | |
| void | set_standby_mode (void) |
| set_standby_mode. | |
| void | set_ext_standby_mode (void) |
| set_ext_standby_mode. | |
Copyright (c) 2006 Atmel.
Use of this program is subject to Atmel's End User License Agreement. Please read file license.txt for copyright notice.
This file contains the Power management driver routines.
Definition in file power_drv.c.
1.4.6-NO