Defines | |
| #define | STK525 0 |
| < Register declaration | |
| #define | USBKEY 1 |
| #define | USE_ADC |
| Enable or not the ADC usage. | |
| #define | TARGET_BOARD STK525 |
| To include proper target hardware definitions, select target board (USBKEY or STK525). | |
| #define | FOSC 8000 |
| CPU core frequency in kHz. | |
| #define | BAUDRATE 57600 |
| #define | USE_UART2 |
| #define | uart_putchar putchar |
| #define | r_uart_ptchar int |
| #define | p_uart_ptchar int |
| #define | ADC_PRESCALER 64 |
| ADC Prescaler value. | |
| #define | ADC_RIGHT_ADJUST_RESULT 1 |
| Right adjust. | |
| #define | ADC_INTERNAL_VREF 2 |
| AVCC As reference voltage (See adc_drv.h). | |
|
|
< Register declaration
|
|
|
|
|
|
Enable or not the ADC usage.
|
|
|
To include proper target hardware definitions, select target board (USBKEY or STK525).
|
|
|
CPU core frequency in kHz.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADC Prescaler value.
|
|
|
Right adjust.
|
|
|
AVCC As reference voltage (See adc_drv.h).
|
1.4.6-NO