Collaboration diagram for USB regulator configuration:
|
Defines | |
| #define | USE_USB_PADS_REGULATOR ENABLE |
| Enable the internal regulator for USB pads. | |
|
|
Enable the internal regulator for USB pads. When the application voltage is lower than 3.5V, to optimize power consumption the internal USB pads regulatr can be disabled. Definition at line 51 of file conf_usb.h. |
1.4.6-NO