Collaboration diagram for USB operating modes configuration:
|
Defines | |
| #define | USB_HOST_FEATURE DISABLED |
| ENABLE to activate the host software library support. | |
| #define | USB_DEVICE_FEATURE ENABLED |
| ENABLE to activate the device software library support. | |
|
|
ENABLE to activate the host software library support. Possible values ENABLE or DISABLE Definition at line 32 of file conf_usb.h. |
|
|
ENABLE to activate the device software library support. Possible values ENABLE or DISABLE Definition at line 37 of file conf_usb.h. |
1.4.6-NO