Collaboration diagram for ADC Macros:
|
Modules | |
| Turn on the ADC | |
| Turn on the ADC. | |
| ADC Alignement Configuration | |
| Configure the Result alignement. | |
| ADC High Speed Mode Configuration | |
| Set the high spped mode in case ADC frequency is higher than 200KHz. | |
| ADC Vref Configuration | |
| Configure the Vref. | |
| ADC IT Configuration | |
| Configure the ADC IT. | |
| ADC Prescaler Configuration | |
| Configure the ADC prescaler. | |
| ADC Channel Selection | |
| Select the ADC channel to be converted. | |
| ADC Start Conversion | |
| Start the Analog to Digital Conversion. | |
| ADC Get x Bits Result | |
| ADC Get x Bits Result. | |
| Turn Off the ADC | |
| Turn Off the ADC. | |
| conversion is finished or not | |
| Check conversion status. | |
1.4.6-NO