This graph shows which files directly or indirectly include this file:

Go to the source code of this file.
Defines | |
| #define | SCHEDULER_TYPE SCHEDULER_FREE |
| #define | Scheduler_task_1_init usb_task_init |
| #define | Scheduler_task_1 usb_task |
| #define | Scheduler_task_2_init hid_task_init |
| #define | Scheduler_task_2 hid_task |
Copyright (c) 2004 Atmel.
Please read file license.txt for copyright notice.
This file contains the scheduler configuration definition
Definition in file conf_scheduler.h.
|
|
Definition at line 20 of file conf_scheduler.h. |
|
|
Definition at line 21 of file conf_scheduler.h. Referenced by scheduler_init(). |
|
|
Definition at line 22 of file conf_scheduler.h. Referenced by scheduler_tasks(). |
|
|
Definition at line 23 of file conf_scheduler.h. Referenced by scheduler_init(). |
|
|
Definition at line 24 of file conf_scheduler.h. Referenced by scheduler_tasks(). |
1.4.6-NO