00001 00002 00003 00004 00005 00006 00007 00008 00009 00010 00011 00012 00013 00014 #ifndef _CONF_SCHEDULER_H_ 00015 #define _CONF_SCHEDULER_H_ 00016 00017 00018 00019 /*--------------- SCHEDULER CONFIGURATION --------------*/ 00020 #define SCHEDULER_TYPE SCHEDULER_FREE // SCHEDULER_(TIMED|TASK|FREE|CUSTOM) 00021 #define Scheduler_task_1_init usb_task_init 00022 #define Scheduler_task_1 usb_task 00023 #define Scheduler_task_2_init hid_task_init 00024 #define Scheduler_task_2 hid_task 00025 00026 00027 00028 00029 00030 #endif 00031
1.4.6-NO