This graph shows which files directly or indirectly include this file:

Go to the source code of this file.
Defines | |
| #define | Enable_adc() (ADCSRA |= (1<<ADEN)) |
| #define | Right_adjust_adc_result() (ADMUX &= ~(1<<ADLAR)) |
| #define | Left_adjust_adc_result() (ADMUX |= (1<<ADLAR)) |
| #define | Enable_adc_high_speed_mode() (ADCSRB |= (1<<ADHSM)) |
| #define | Disable_adc_high_speed_mode() (ADCSRB &= ~(1<<ADHSM)) |
| #define | Enable_internal_vref() (ADMUX |= ((1<<REFS1)|(1<<REFS0)) ) |
| #define | Enable_external_vref() (ADMUX &= ~((1<<REFS1)|(1<<REFS0)) ) |
| #define | Enable_vcc_vref() |
| #define | Enable_all_it() (SREG |= (0x80) ) |
| #define | Disable_all_it() (SREG &= ~(0x80) ) |
| #define | Enable_adc_it() (ADCSRA |= (1<<ADIE) ) |
| #define | Disable_adc_it() (ADCSRA &= ~(1<<ADIE) ) |
| #define | Clear_adc_flag() (ADCSRA &= (1<<ADIF) ) |
| #define | Set_prescaler(prescaler) |
| #define | Clear_adc_mux() (ADMUX &= ~((1<<MUX3)|(1<<MUX2)|(1<<MUX1)|(1<<MUX0)) ) |
| #define | Select_adc_channel(channel) (Clear_adc_mux(), ADMUX |= (channel) ) |
| #define | Start_conv() (ADCSRA |= (1<<ADSC) ) |
| #define | Start_conv_channel(channel) (Select_adc_channel(channel), Start_conv() ) |
| #define | Start_amplified_conv() (ADCSRB |= (1<<ADASCR) ) |
| #define | Stop_amplified_conv() (ADCSRB &= ~(1<<ADASCR) ) |
| #define | Start_amplified_conv_channel(channel) (Select_adc_channel(channel), Start_amplified_conv() ) |
| #define | Start_conv_idle() (SMCR |= (1<<SM0)|(1<<SE) ) |
| #define | Start_conv_idle_channel(channel) (Select_adc_channel(channel), Start_conv_idle() ) |
| #define | Clear_sleep_mode() (SMCR &= ~(1<<SM0)|(1<<SE) ) |
| #define | Adc_get_8_bits_result() ((U8)(ADCH)) |
| #define | Adc_get_10_bits_result() ((U16)(ADCL+((U16)(ADCH<<8)))) |
| #define | Disable_adc() (ADCSRA &= ~(1<<ADEN)) |
| #define | Is_adc_conv_finished() ((ADCSRA & (1<<ADIF)) ? TRUE : FALSE) |
| #define | Is_adc_conv_not_finished() ((ADCSRA | ~(1<<ADIF)) ? TRUE : FALSE) |
Functions | |
| void | init_adc (void) |
| Configures the ADC accordingly to the ADC Define Configuration values. | |
Copyright (c) 2004 Atmel.
Please read file license.txt for copyright notice.
Definition in file adc_drv.h.
1.4.6-NO