| documentation.h [code] | |
| main.c [code] | This is an example for testing the One-wire Software UART |
| single_wire_UART.c [code] | This is the c file of the single-wire UART driver |
| single_wire_UART.h [code] | This is the header file for the single-wire software UART |
| stdint.h [code] |
1.5.1-p1