00001 // This file has been prepared for Doxygen automatic documentation generation. 00023 #include <iotiny24.h> // standard IAR header file with 4.11A and later 00024 00025 // define this when debugging (debugWIRE uses same pin as one of the keypad 00026 // interface lines) 00027 #define DEBUGWIRE 00028 00029 void KPD_Init(void); 00030 unsigned char KPD_GetKey(void); 00031 00032 #pragma vector = PCINT1_vect 00033 __interrupt void PCINT1_ISR(void); 00034 00035 #pragma vector = TIM0_OVF_vect 00036 __interrupt void TC0_ISR(void);
1.4.4