| Microcontroller Wireless Solutions | |||||
Data Fields | |
| vendor_cmd_id_t | cmd_id |
| uint16_t | frame_cnt |
| uint16_t | total_num_frames |
| uint8_t | fw_data [0] |
Structure handling firmware data frames
Definition at line 69 of file vendor_data.h.
vendor command id
Definition at line 71 of file vendor_data.h.
| uint16_t fw_data_frame_tag::frame_cnt |
firmware image frame counter
Definition at line 72 of file vendor_data.h.
| uint8_t fw_data_frame_tag::fw_data[0] |
actual image data
Definition at line 74 of file vendor_data.h.
| uint16_t fw_data_frame_tag::total_num_frames |
total number of frames used for image
Definition at line 73 of file vendor_data.h.