Microcontroller Wireless Solutions


References
  1. IEEE Computer Society, "IEEE Standard for Information technology - Telecommunications and information exchange between systems - Local and metropolitan area networks - Specific requirements Part 15.4: Wireless Medium Access Control (MAC) and Physical Layer (PHY) Specifications for Low-Rate Wireless Personal Area Networks (LR-WPANs); September 8 2006,
    http://standards.ieee.org/getieee802/download/802.15.4-2006.pdf

  2. ZigBee Alliance; ZigBee RF4CE,
    http://www.zigbee.org/rf4ce

  3. Atmel MCU Wireless Solutions,
    http://www.atmel.com/products/zigbee/default.asp

  4. Atmel's RF4CE stack "RF4Control",
    http://www.atmel.com/rf4ce

  5. ATmega128RFA1 - SoC
    ATmega128RFA1 is an IEEE 802.15.4 compliant single-chip, combining the industry- leading AVR microcontroller and best-in-class 2.4GHz RF transceiver providing industry's highest RF performance for single-chip devices, with a link budget of 103.5dBm.
    http://www.atmel.com/dyn/products/product_card.asp?part_id=4692

  6. AT86RF212
    The AT86RF212 is a low-power, low-voltage 700/800/900 MHz transceiver specially designed for low-cost IEEE 802.15.4, ZigBee, 6LoWPAN and high data rate ISM applications.
    http://www.atmel.com/dyn/products/product_card.asp?part_id=4349

  7. AT86RF231
    The AT86RF231 is a feature rich, low-power 2.4 GHz transceiver designed for industrial and consumer IEEE 802.15.4, ZigBee, 6LoWPAN and high data rate 2.4 GHz ISM band applications. The radio transceiver is a true SPI-to-antenna solution. All RF-critical components except the antenna, crystal and de-coupling capacitors are integrated on-chip.
    http://www.atmel.com/dyn/products/product_card.asp?part_id=4338

  8. AVR2025: IEEE 802.15.4 MAC Software Package for AVR Z-Link
    http://www.atmel.com/dyn/products/tools_card.asp?tool_id=4373&family_id=676