Microcontroller Wireless Solutions


pb_pairing.h File Reference

Declarations of API functions to access push button pairing functionality. More...

Go to the source code of this file.

Functions

bool pbp_rec_pair_request (uint8_t RecAppCapabilities, dev_type_t RecDevTypeList[3], profile_id_t RecProfileIdList[7], FUNC_PTR confirm_cb)
 Recipient pair request; target use.
bool pbp_allow_pairing (nwk_enum_t Status, uint64_t SrcIEEEAddr, uint16_t OrgVendorId, uint8_t OrgVendorString[7], uint8_t OrgUserString[15], uint8_t KeyExTransferCount)
 Allow pairing from application; target use.
void pbp_rec_pair_confirm (nwk_enum_t Status, uint8_t PairingRef)
 Push button pairing confirm; target and controller use.
bool pbp_org_pair_request (uint8_t OrgAppCapabilities, dev_type_t OrgDevTypeList[3], profile_id_t OrgProfileIdList[7], dev_type_t SearchDevType, uint8_t DiscProfileIdListSize, profile_id_t DiscProfileIdList[7], FUNC_PTR confirm_cb)
 Originator push pairing request; controller use.
void pbp_org_pair_confirm (nwk_enum_t Status, uint8_t PairingRef)
 Push button pairing confirm; target and controller use.

Detailed Description

Declarations of API functions to access push button pairing functionality.

Id:
pb_pairing.h 31267 2012-03-12 12:35:25Z agasthian.s
Author:
Atmel Corporation: http://www.atmel.com
Support email: avr@atmel.com

Definition in file pb_pairing.h.