| Microcontroller Wireless Solutions | |||||
PAL configuration for for RCB_6_3_PLAIN with ATmega128RFA1. More...
Go to the source code of this file.
Defines | |
| #define | ALERT_INDICATE() |
| #define | ALERT_INIT() |
| #define | ANTENNA_DIVERSITY (0) |
| #define | BUTTON_INPUT_PINS (PINE) |
| #define | BUTTON_PIN_0 (PE5) |
| #define | BUTTON_PORT (PORTE) |
| #define | BUTTON_PORT_DIR (DDRE) |
| #define | EE_IEEE_ADDR (0) |
| #define | EE_XTAL_TRIM_ADDR (21) |
| #define | EXT_EE_CS_DDR (DDRG) |
| #define | EXT_EE_CS_PIN (0x20) |
| #define | EXT_EE_CS_PORT (PORTG) |
| #define | EXTERN_EEPROM_AVAILABLE (1) |
| #define | F_CPU (16000000UL) |
| #define | LED_PIN_0 (PE2) |
| #define | LED_PIN_1 (PE3) |
| #define | LED_PIN_2 (PE4) |
| #define | LED_PORT (PORTE) |
| #define | LED_PORT_DIR (DDRE) |
| #define | NO_OF_BUTTONS (1) |
| #define | NO_OF_LEDS (3) |
| #define | pal_pwr_mode(x) pal_sleep_mode(x) |
| #define | PAL_WAIT_65_NS() |
| #define | UART_0_INIT_NON_GENERIC() |
| #define | UART_1_INIT_NON_GENERIC() |
Typedefs | |
| typedef enum button_id_tag | button_id_t |
| typedef enum led_id_tag | led_id_t |
Enumerations | |
| enum | button_id_tag { BUTTON_0 } |
| enum | led_id_tag { LED_0, LED_1, LED_2 } |
PAL configuration for for RCB_6_3_PLAIN with ATmega128RFA1.
This header file contains configuration parameters for RCB_6_3_PLAIN with ATmega128RFA1.
Definition in file pal_config.h.