A Command Status Wrapper (CSW). More...
#include <msc_protocol.h>
Data Fields | |
| le32_t | dCSWSignature |
| Must contain 'USBS'. | |
| le32_t | dCSWTag |
| Same as dCBWTag. | |
| le32_t | dCSWDataResidue |
| Number of bytes not transfered. | |
| uint8_t | bCSWStatus |
| Status code. | |
A Command Status Wrapper (CSW).
Definition at line 116 of file msc_protocol.h.
Status code.
Definition at line 120 of file msc_protocol.h.
Number of bytes not transfered.
Definition at line 119 of file msc_protocol.h.
Must contain 'USBS'.
Definition at line 117 of file msc_protocol.h.
Same as dCBWTag.
Definition at line 118 of file msc_protocol.h.
1.6.3