usb_interface_descriptor Struct Reference
[USB Protocol Definitions]

Standard USB interface descriptor. More...

#include <usb_protocol.h>


Detailed Description

Standard USB interface descriptor.

Definition at line 323 of file usb_protocol.h.


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 14:10:36 2010 for xplain-bc by  doxygen 1.6.3