spi_master Struct Reference
[Serial Peripheral Interface (SPI)]

SPI master. More...

#include <spi.h>

Collaboration diagram for spi_master:
Collaboration graph
[legend]

Data Fields

struct nested_workqueue nwq
 Nested workqueue for pending work.
enum status_code status
 Status of last operation.
size_t residue
 Number of bytes remaining.

Detailed Description

SPI master.

Not be used for declearing spi_master structure. Use either DECLARE_SPI_MASTER or spi_master_get_size for allocation size.

Definition at line 144 of file spi.h.


Field Documentation

Nested workqueue for pending work.

Definition at line 146 of file spi.h.

Referenced by spi_poll(), spi_release_bus(), and spi_request_bus().

Number of bytes remaining.

Definition at line 150 of file spi.h.

Referenced by spi_poll().

Status of last operation.

Definition at line 148 of file spi.h.

Referenced by spi_poll().


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 14:10:36 2010 for xplain-bc by  doxygen 1.6.3