SCSI Standard Inquiry data structure. More...
#include <spc_protocol.h>
Data Fields | |
| uint8_t | pq_pdt |
| Periph Qual / Periph Dev Type. | |
| uint8_t | flags1 |
| Flags (byte 1). | |
| uint8_t | version |
| Version. | |
| uint8_t | flags3 |
| Flags (byte 3). | |
| uint8_t | addl_len |
| Additional Length (n-4). | |
| uint8_t | flags5 |
| Flags (byte 5). | |
| uint8_t | flags6 |
| Flags (byte 6). | |
| uint8_t | flags7 |
| Flags (byte 7). | |
| uint8_t | vendor_id [8] |
| T10 Vendor Identification. | |
| uint8_t | product_id [16] |
| Product Identification. | |
| uint8_t | product_rev [4] |
| Product Revision Level. | |
SCSI Standard Inquiry data structure.
Definition at line 62 of file spc_protocol.h.
Additional Length (n-4).
Definition at line 94 of file spc_protocol.h.
Flags (byte 1).
Definition at line 82 of file spc_protocol.h.
Flags (byte 3).
Definition at line 90 of file spc_protocol.h.
Flags (byte 5).
Definition at line 96 of file spc_protocol.h.
Flags (byte 6).
Definition at line 98 of file spc_protocol.h.
Flags (byte 7).
Definition at line 104 of file spc_protocol.h.
Periph Qual / Periph Dev Type.
Definition at line 63 of file spc_protocol.h.
Product Identification.
Definition at line 110 of file spc_protocol.h.
Product Revision Level.
Definition at line 111 of file spc_protocol.h.
T10 Vendor Identification.
Definition at line 109 of file spc_protocol.h.
Version.
Definition at line 84 of file spc_protocol.h.
1.6.3