sbc_slba_block_desc Struct Reference

SBC-2 Short LBA mode parameter block descriptor. More...

#include <sbc_protocol.h>

Data Fields

be32_t nr_blocks
 Number of Blocks.
be32_t block_len
 Block Length.

Detailed Description

SBC-2 Short LBA mode parameter block descriptor.

Definition at line 80 of file sbc_protocol.h.


Field Documentation

Block Length.

Definition at line 82 of file sbc_protocol.h.

Number of Blocks.

Definition at line 81 of file sbc_protocol.h.


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 14:10:36 2010 for xplain-bc by  doxygen 1.6.3