physmem_pool Struct Reference

A region of available physical memory. More...

#include <physmem.h>


Detailed Description

A region of available physical memory.

Definition at line 47 of file physmem.h.


Field Documentation

The first available address in this region.

The first not-available address after this region.

Definition at line 50 of file physmem.h.

Referenced by physmem_alloc(), and physmem_alloc_low().

Work around for 8-bit arch support, since these devices have up to 24-bit memory pointers.

Definition at line 55 of file physmem.h.


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 14:10:36 2010 for xplain-bc by  doxygen 1.6.3