app_usb_mode_task Struct Reference

Application task struct with shared variables. More...

#include <xplain-bc.h>

Collaboration diagram for app_usb_mode_task:
Collaboration graph
[legend]

Detailed Description

Application task struct with shared variables.

Definition at line 47 of file xplain-bc.h.


The documentation for this struct was generated from the following file:
Generated on Thu Apr 29 14:10:36 2010 for xplain-bc by  doxygen 1.6.3