include/spi/spi_polled.h File Reference

Generic SPI abstraction for polled operation. More...

#include <bitops.h>
#include <board/spi.h>

Go to the source code of this file.

Data Structures

struct  spi_master_polled
 Polled SPI master defintion. More...
struct  spi_device
 Polled SPI device defintion. More...

Typedefs

typedef void(* spi_start_func_t )(struct spi_master *spim, uint8_t tx_byte)
 SPI start transfer function.

Enumerations

enum  spi_polled_op_flags { SPI_OP_WRITE, SPI_OP_READ, SPI_OP_BUFFER }
 

Flags for SPI polled operation.

More...

Functions

static struct spi_master_polledspi_master_polled_of (struct spi_master *base)
 Return SPI master polled from SPI master.
void spi_polled_start (struct spi_master *spim, uint8_t tx_byte, size_t residue)
 Start polled SPI transfer.
static bool spi_polled_is_buffer_op (struct spi_master *spim)
 Test if polled SPI operation is using buffer list.
static void spi_polled_sched_poll (struct spi_master *spim)
 Schedule SPI poll operation.
void spi_polled_next_buffer (struct workqueue_task *task)
 Iterate to next buffer in SPI buffer list operation.
static void spi_polled_sched_next_buffer (struct spi_master *spim)
 Schedule buffer list handling.
void spi_polled_write (struct spi_master *spim, const uint8_t *data, size_t len)
void spi_polled_read (struct spi_master *spim, uint8_t *data, size_t len)
void spi_polled_exchange (struct spi_master *spim, const uint8_t *write, uint8_t *read, size_t len)
void spi_polled_write_buf_list (struct spi_master *spim, struct slist *buf_list)
void spi_polled_read_buf_list (struct spi_master *spim, struct slist *buf_list)
void spi_polled_exchange_buf_list (struct spi_master *spim, struct slist *write_buf_list, struct slist *read_buf_list)
static void spi_polled_buf_list_init (struct spi_master *spim)
 Initialize polled SPI master.
void spi_polled_master_init (struct spi_master *spim, workqueue_func_t poll, spi_start_func_t start)
 Initialize polled SPI master struct.

Detailed Description

Generic SPI abstraction for polled operation.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file spi_polled.h.

Generated on Thu Apr 29 14:10:34 2010 for xplain-bc by  doxygen 1.6.3