drivers/serial/spi/spi_mega_xmega.c File Reference

Common ATmega and ATxmega SPI driver parts. More...

#include <assert.h>
#include <bitops.h>
#include <spi.h>

Go to the source code of this file.

Defines

#define MAXLOOPS   255
 Maximum number of polling loops.

Typedefs

typedef uint8_t maxloops_t
 Defintion of poll loop counter variable.

Functions

static void spi_poll (struct workqueue_task *task)
 Poll SPI registers for required actions.
void spi_priv_master_setup_device (spi_id_t spi_id, struct spi_device *device, spi_flags_t flags, unsigned long baud_rate, board_spi_select_id_t sel_id)
 Private setup SPI device.
void spi_priv_select_device (struct spi_master *master, struct spi_device *device)
 Private select SPI device.
void spi_priv_deselect_device (struct spi_master *master, struct spi_device *device)
 Private deselect SPI device.
void spi_priv_master_init (spi_id_t spi_id, struct spi_master *master)
 Private init SPI master.

Detailed Description

Common ATmega and ATxmega SPI driver parts.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file spi_mega_xmega.c.

Generated on Thu Apr 29 14:10:34 2010 for xplain-bc by  doxygen 1.6.3