drivers/usb/core/request.c File Reference

USB request helpers. More...

#include <assert.h>
#include <mempool.h>
#include <physmem.h>
#include <slist.h>
#include <usb/request.h>
#include <app/usb.h>

Go to the source code of this file.

Functions

void usb_req_init (struct usb_request *req)
 Initialize a USB request.
struct usb_requestusb_req_alloc (void)
 Allocate and initialize a USB request structure.
void usb_req_free (struct usb_request *req)
 Free a USB request structure.
void usb_init (void)
 Initialize the USB core subsystem.

Detailed Description

USB request helpers.

This file contains helper functions for dealing with USB request structures.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file request.c.

Generated on Thu Apr 29 14:10:34 2010 for xplain-bc by  doxygen 1.6.3