util/dmapool.c File Reference

DMA memory pool allocator. More...

#include <assert.h>
#include <dmapool.h>
#include <physmem.h>

Go to the source code of this file.

Functions

void dma_pool_init_coherent_physmem (struct dma_pool *dmapool, struct physmem_pool *phys_pool, unsigned int nr_objects, size_t objsize, unsigned int align_order)
 Initialize a DMA pool using the physmem allocator.

Detailed Description

DMA memory pool allocator.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file dmapool.c.

Generated on Thu Apr 29 14:10:34 2010 for xplain-bc by  doxygen 1.6.3