AT90USB1287 specific SPI API. More...
#include <chip/regs.h>#include <spi/spi_mega.h>#include <spi/spi_mega_xmega.h>Go to the source code of this file.
Defines | |
| #define | SPI_ID_UART_FIRST 1 |
| First SPI ID which is a uart. | |
| #define | SPI_ID_LAST 1 |
| Last SPI ID. | |
| #define | SPI_ID_NATIVE_IS_ENABLED false |
| true if native SPI is enabled | |
| #define | SPI_ID_UART_IS_ENABLED false |
| true if uart SPI is enabled | |
| #define | spi_master_type0 SPI_MASTER_NATIVE_TYPE |
| spi_master derived type connections | |
| #define | spi_device_type0 SPI_DEVICE_NATIVE_TYPE |
| spi_device derived type connections | |
AT90USB1287 specific SPI API.
Copyright (C) 2009 Atmel Corporation. All rights reserved.
Definition in file spi.h.
1.6.3