chip/at90usb1287/include/chip/regs.h File Reference

Register definitions for the AT90USB1287. More...

#include <arch/io.h>

Go to the source code of this file.

Defines

#define AVR_BF_SPCR_MODE_OFFSET   2
 Mode covering CPHA and CPOL.
#define AVR_REG_MCUSR   0x54
 MCU reset cause register.
#define AVR_BF_MCUSR_PORF_OFFSET   0
 Power-on reset flag.
#define AVR_BF_MCUSR_EXTRF_OFFSET   1
 External reset flag.
#define AVR_BF_MCUSR_BORF_OFFSET   2
 Brown-out reset flag.
#define AVR_BF_MCUSR_WDRF_OFFSET   3
 Watchdog reset flag.
#define AVR_BF_MCUSR_JTRF_OFFSET   4
 JTAG reset flag.
#define AVR_REG_MCUCR   0x55
 MCU control register.
#define AVR_BF_MCUCR_IVCE_OFFSET   0
 Interrupt vector change enable.
#define AVR_BF_MCUCR_IVSL_OFFSET   1
 Interrupt vector select.
#define AVR_BF_MCUCR_PUD_OFFSET   4
 Pull-up disable on all I/O pins.
#define AVR_BF_MCUCR_JTD_OFFSET   7
 JTAG interface disable.

Detailed Description

Register definitions for the AT90USB1287.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file regs.h.


Define Documentation

#define AVR_BF_MCUCR_IVCE_OFFSET   0

Interrupt vector change enable.

Definition at line 124 of file regs.h.

#define AVR_BF_MCUCR_IVSL_OFFSET   1

Interrupt vector select.

Definition at line 125 of file regs.h.

#define AVR_BF_MCUCR_JTD_OFFSET   7

JTAG interface disable.

Definition at line 127 of file regs.h.

#define AVR_BF_MCUCR_PUD_OFFSET   4

Pull-up disable on all I/O pins.

Definition at line 126 of file regs.h.

#define AVR_BF_MCUSR_BORF_OFFSET   2

Brown-out reset flag.

Definition at line 120 of file regs.h.

#define AVR_BF_MCUSR_EXTRF_OFFSET   1

External reset flag.

Definition at line 119 of file regs.h.

#define AVR_BF_MCUSR_JTRF_OFFSET   4

JTAG reset flag.

Definition at line 122 of file regs.h.

#define AVR_BF_MCUSR_PORF_OFFSET   0

Power-on reset flag.

Definition at line 118 of file regs.h.

#define AVR_BF_MCUSR_WDRF_OFFSET   3

Watchdog reset flag.

Definition at line 121 of file regs.h.

#define AVR_BF_SPCR_MODE_OFFSET   2

Mode covering CPHA and CPOL.

Definition at line 98 of file regs.h.

#define AVR_REG_MCUCR   0x55

MCU control register.

Definition at line 123 of file regs.h.

#define AVR_REG_MCUSR   0x54

MCU reset cause register.

Definition at line 117 of file regs.h.

Generated on Thu Apr 29 14:10:34 2010 for xplain-bc by  doxygen 1.6.3