Board-specific SPI control. More...
#include <gpio.h>Go to the source code of this file.
Data Structures | |
| struct | board_spi_select |
| Board SPI select struct. More... | |
Typedefs | |
| typedef enum board_spi_select_id | board_spi_select_id_t |
| Board SPI select identifier type. | |
Enumerations | |
| enum | board_spi_select_id |
Board SPI select identifiers. More... | |
Functions | |
| static void | board_spi_select_device (struct spi_master *master, struct board_spi_select *sel) |
| Board SPI select given device. | |
| static void | board_spi_deselect_device (struct spi_master *master, struct board_spi_select *sel) |
| Board SPI deselect given device. | |
| static void | board_spi_init_select (struct board_spi_select *sel, board_spi_select_id_t sel_id) |
| Init Board SPI select. | |
Board-specific SPI control.
Copyright (C) 2009 Atmel Corporation. All rights reserved.
Definition in file spi.h.
| typedef enum board_spi_select_id board_spi_select_id_t |
| enum board_spi_select_id |
| static void board_spi_deselect_device | ( | struct spi_master * | master, | |
| struct board_spi_select * | sel | |||
| ) | [inline, static] |
Board SPI deselect given device.
| master | SPI master struct | |
| sel | Board SPI select struct |
Definition at line 76 of file spi.h.
References gpio_set_value(), and board_spi_select::pin.
| static void board_spi_init_select | ( | struct board_spi_select * | sel, | |
| board_spi_select_id_t | sel_id | |||
| ) | [inline, static] |
Init Board SPI select.
| sel | Board SPI select struct | |
| sel_id | Board SPI select identifier |
Definition at line 88 of file spi.h.
References GPIO_DIR_OUTPUT, GPIO_INIT_HIGH, board_spi_select::pin, and port_select_gpio_pin().
| static void board_spi_select_device | ( | struct spi_master * | master, | |
| struct board_spi_select * | sel | |||
| ) | [inline, static] |
Board SPI select given device.
| master | SPI master struct | |
| sel | Board SPI select struct |
Definition at line 64 of file spi.h.
References gpio_set_value(), and board_spi_select::pin.
1.6.3