include/flash/at45.h File Reference

AT45 DataFlash(R) Definions. More...

Go to the source code of this file.

Defines

#define AT45_PAGE_ADDR_MASK   ((1 << 13) - 1)
 Mask for AT45 page address (13-bit).
#define AT45_PAGE_POS_MASK   ((1 << 11) - 1)
 Mask for AT45 page position (11-bit).
#define AT45_ATMEL_JEDEC_ID   0x1f
 Atmel AT45 JEDEC ID.
#define AT45_DATAFLASH_FAMILY_CODE   0x20
 DataFlash familty code.
#define AT45_FAMILY_CODE_MASK   0xe0
 Mask for AT45 family code.
#define AT45_DENSITY_CODE_MIN   2
 Minimum AT45 density code.
#define AT45_DENSITY_CODE_MAX   8
 Maximum AT45 density code.
#define AT45_DENSITY_CODE_MASK   0x1f
 Mask for AT45 density code.
#define AT45_DENSITY_CODE_0_DEVICE_SIZE   0x8000L
 The device size in bytes for density code 0.
#define AT45_PAGE_SIZE_ID_0_SIZE   256
 The page size in bytes for page size id 0.
AT45 segmentation defines

This can be used to build up a singel byte of information containing information on page size, sector size and device size.

#define AT45_PS_256   (0 << 0)
 Page size 256 bytes.
#define AT45_PS_512   (1 << 0)
 Page size 512 bytes.
#define AT45_PS_1024   (2 << 0)
 Page size 1024 bytes.
#define AT45_PS_MASK   (7 << 0)
 Page size mask bits.
#define AT45_SS_128P   (0 << 3)
 Sector size 128 pages.
#define AT45_SS_256P   (1 << 3)
 Sector size 256 bytes.
#define AT45_SS_MASK   (3 << 3)
 Sector size mask bits.
#define AT45_DS_4S   (0 << 4)
 Device size 4 sectors.
#define AT45_DS_8S   (1 << 4)
 Device size 8 sectors.
#define AT45_DS_16S   (2 << 4)
 Device size 16 sectors.
#define AT45_DS_32S   (3 << 4)
 Device size 32 sectors.
#define AT45_DS_64S   (4 << 4)
 Device size 64 sectors.
#define AT45_DS_MASK   (7 << 4)
AT45 devices size information bitmask

Associates AT45 device type to a bitmask with size information

#define AT45DB011D   (AT45_PS_256 | AT45_SS_128P | AT45_DS_4S)
 Size definitions for AT45DB011D.
#define AT45DB021D   (AT45_PS_256 | AT45_SS_128P | AT45_DS_8S)
 Size definitions for AT45DB021D.
#define AT45DB041D   (AT45_PS_256 | AT45_SS_256P | AT45_DS_8S)
 Size definitions for AT45DB031D.
#define AT45DB081D   (AT45_PS_256 | AT45_SS_256P | AT45_DS_16S)
 Size definitions for AT45DB081D.
#define AT45DB161D   (AT45_PS_512 | AT45_SS_256P | AT45_DS_16S)
 Size definitions for AT45DB161D.
#define AT45DB321D   (AT45_PS_512 | AT45_SS_128P | AT45_DS_64S)
 Size definitions for AT45DB321D.
#define AT45DB642D   (AT45_PS_1024 | AT45_SS_256P | AT45_DS_32S)
 Size definitions for AT45DB641D.

Enumerations

enum  at45_cmd {
  AT45_CMD_CONTINOUS_ARRAY_READ = 0x0b, AT45_CMD_MAIN_MEMORY_TO_BUFFER_1_TRANSFER = 0x53, AT45_CMD_BUFFER_1_MAIN_MEMORY_PROGRAM_WITH_ERASE = 0x83, AT45_CMD_BUFFER_1_WRITE = 0x84,
  AT45_CMD_READ_ID = 0x9f, AT45_CMD_READ_STATUS_REG = 0xd7
}
 

AT45 Commands.

More...
enum  at45_status_bit { AT45_STATUS_PAGE_SIZE = 0, AT45_STATUS_PROTECT = 1, AT45_STATUS_COMP = 6, AT45_STATUS_RDY = 7 }
 

AT45 status register bits.

More...

Functions

static bool at45_is_atmel_jedec_id (uint8_t manuf_id)
 Test if AT45 mamufacturer ID is Atmel's.
static bool at45_is_dataflash_family_code (uint8_t device_id1)
 Test if AT45 device ID is DataFlash family.
static uint8_t at45_get_density_code (uint8_t device_id1)
 Get AT45 density code from Device ID 1.
static bool at45_is_valid_density_code (uint8_t device_id1)
 Test if AT45 device ID have a valid density code.
static bool at45_is_valid_id (uint8_t manuf_id, uint8_t device_id1)
 Test if AT45 device ID is DataFlash family.
static uint32_t at45_get_size (uint8_t device_id1)
 Get AT45 device size from Device ID 1.
static uint32_t at45_get_page_size (uint8_t device_id1)
 Get AT45 device page size from Device ID 1.

Variables

static const uint8_t at45_density_table []
 AT45 density code to device size information translation table.

Detailed Description

AT45 DataFlash(R) Definions.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file at45.h.

Generated on Thu Apr 29 14:10:34 2010 for xplain-bc by  doxygen 1.6.3