include/regs/xmega_usart.h File Reference

XMEGA USART register definitions. More...

#include <io.h>

Go to the source code of this file.

Defines

Register Offsets

#define USART_DATA   0x00
 TX/RX Data Register.
#define USART_STATUS   0x01
 Status Register.
#define USART_CTRLA   0x03
 Control Register A.
#define USART_CTRLB   0x04
 Control Register B.
#define USART_CTRLC   0x05
 Control Register C.
#define USART_BAUDCTRLA   0x06
 Baud Rate Register A.
#define USART_BAUDCTRLB   0x07
 Baud Rate Register B.
STATUS register bits

#define USART_RXB8_BIT   0
 Receive Bit 8.
#define USART_PERR_BIT   2
 Parity Error.
#define USART_BUFOVF_BIT   3
 Buffer Overflow.
#define USART_FERR_BIT   4
 Frame Error.
#define USART_DREIF_BIT   5
 Data Register Empty.
#define USART_TXCIF_BIT   6
 Transmit Complete.
#define USART_RXCIF_BIT   7
 Receive Complete.
CTRLA register bits

#define USART_DREINTLVL_START   0
 Data Reg Empty Interrupt Level.
#define USART_DREINTLVL_SIZE   2
 Data Reg Empty Interrupt Level.
#define USART_TXCINTLVL_START   2
 TX Complete Interrupt Level.
#define USART_TXCINTLVL_SIZE   2
 TX Complete Interrupt Level.
#define USART_RXCINTLVL_START   4
 RX Complete Interrupt Level.
#define USART_RXCINTLVL_SIZE   2
 RX Complete Interrupt Level.
CTRLB register bits

#define USART_TXB8_BIT   0
 Transmit Bit 8.
#define USART_MPCM_BIT   1
 Multi-processor Communication Mode.
#define USART_CLK2X_BIT   2
 Double Transmission Speed.
#define USART_TXEN_BIT   3
 Transmitter Enable.
#define USART_RXEN_BIT   4
 Receiver Enable.
CTRLC register bits

#define USART_CHSIZE_START   0
 Character Size.
#define USART_CHSIZE_SIZE   3
 Character Size.
#define USART_SBMODE_START   3
 Stop Bit Mode.
#define USART_SBMODE_SIZE   1
 Stop Bit Mode.
#define USART_PMODE_START   4
 Parity Mode.
#define USART_PMODE_SIZE   2
 Parity Mode.
#define USART_CMODE_START   6
 Communication Mode.
#define USART_CMODE_SIZE   2
 Communication Mode.
BAUDCTRLB register bits

#define USART_BSELB_START   0
 Baud Rate bits 8..11.
#define USART_BSELB_SIZE   4
 Baud Rate bits 8..11.
#define USART_BSCALE_START   4
 Baud Rate Scale factor.
#define USART_BSCALE_SIZE   4
 Baud Rate Scale factor.
Bit manipulation macros

#define USART_BIT(name)   (1U << USART_##name##_BIT)
 Create a mask with bit name set.
#define USART_BF(name, value)   ((value) << USART_##name##_START)
 Create a mask with bitfield name set to value.
#define USART_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define USART_BFINS(name, value, regval)
 Return regval with bitfield name set to value.
Register access macros

#define usart_read_reg(usart, reg)   mmio_read8((void *)((uintptr_t)(usart) + USART_##reg))
 Read the value of reg on usart.
#define usart_write_reg(usart, reg, value)   mmio_write8((void *)((uintptr_t)(usart) + USART_##reg), value)
 Write value to reg on usart.

Detailed Description

XMEGA USART register definitions.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file xmega_usart.h.

Generated on Thu Apr 29 14:09:42 2010 for uart-loopback by  doxygen 1.6.3