include/regs/xmega_pr.h File Reference

XMEGA Power Reduction register definitions. More...

#include <chip/memory-map.h>
#include <io.h>

Go to the source code of this file.

Defines

Register Offsets

#define XMEGA_PR_PRGEN   0x00
 General Power Reduction Register.
#define XMEGA_PR_PRPA   0x01
 Power Reduction Port A.
#define XMEGA_PR_PRPB   0x02
 Power Reduction Port B.
#define XMEGA_PR_PRPC   0x03
 Power Reduction Port C.
#define XMEGA_PR_PRPD   0x04
 Power Reduction Port D.
#define XMEGA_PR_PRPE   0x05
 Power Reduction Port E.
#define XMEGA_PR_PRPF   0x06
 Power Reduction Port F.
Bitfields in PRGEN

#define PR_DMA_BIT   0
 DMA Controller.
#define PR_EVSYS_BIT   1
 Event System.
#define PR_RTC_BIT   2
 Real-Time Counter.
#define PR_EBI_BIT   3
 External Bus Interface.
#define PR_AES_BIT   4
 AES Module.
#define PR_USB_BIT   6
 USB Module.
Bitfields in PRPA and PRPB

#define PR_AC_BIT   0
 Analog Comparator.
#define PR_ADC_BIT   1
 Analog/Digital Converter.
#define PR_DAC_BIT   2
 Digital/Analog Converter.
Bitfields in PRPC, PRPD, PRPE and PRPF

#define PR_TC0_BIT   0
 Timer/Counter 0.
#define PR_TC1_BIT   1
 Timer/Counter 1.
#define PR_HIRES_BIT   2
 Hi-Resolution Extension.
#define PR_SPI_BIT   3
 Serial Peripheral Interface.
#define PR_USART0_BIT   4
 USART 0.
#define PR_USART1_BIT   5
 USART 1.
#define PR_TWI_BIT   6
 Two-Wire Interface.
Bit manipulation macros

#define PR_BIT(name)   (1U << PR_##name##_BIT)
 Create a mask with bit name set.
Register access macros

#define pr_read_reg(reg)   _pr_read_reg(reg)
 Read the value of PR register reg.
#define _pr_read_reg(reg)   mmio_read8((void *)(PR_BASE + XMEGA_PR_##reg))
#define pr_write_reg(reg, value)   _pr_write_reg(reg, value)
 Write value to PR register reg.
#define _pr_write_reg(reg, value)   mmio_write8((void *)(PR_BASE + XMEGA_PR_##reg), (value))

Detailed Description

XMEGA Power Reduction register definitions.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file xmega_pr.h.

Generated on Thu Apr 29 14:09:42 2010 for uart-loopback by  doxygen 1.6.3