include/regs/xmega_port.h File Reference

XMEGA I/O Ports Register Interface. More...

#include <chip/memory-map.h>
#include <io.h>

Go to the source code of this file.

Defines

Register Offsets

#define PORT_DIR   0x00
 Data Direction.
#define PORT_DIRSET   0x01
 Data Direction Set.
#define PORT_DIRCLR   0x02
 Data Direction Clear.
#define PORT_DIRTGL   0x03
 Data Direction Toggle.
#define PORT_OUT   0x04
 Data Output Value.
#define PORT_OUTSET   0x05
 Data Output Value Set.
#define PORT_OUTCLR   0x06
 Data Output Value Clear.
#define PORT_OUTTGL   0x07
 Data Output Value Toggle.
#define PORT_IN   0x08
 Data Input Value.
#define PORT_INTCTRL   0x09
 Interrupt Control.
#define PORT_INT0MASK   0x0A
 Interrupt 0 Mask.
#define PORT_INT1MASK   0x0B
 Interrupt 1 Mask.
#define PORT_INTFLAGS   0x0C
 Interrupt Flags.
#define PORT_PIN0CTRL   0x10
 Pin 0 Configuration.
#define PORT_PIN1CTRL   0x11
 Pin 1 Configuration.
#define PORT_PIN2CTRL   0x12
 Pin 2 Configuration.
#define PORT_PIN3CTRL   0x13
 Pin 3 Configuration.
#define PORT_PIN4CTRL   0x14
 Pin 4 Configuration.
#define PORT_PIN5CTRL   0x15
 Pin 5 Configuration.
#define PORT_PIN6CTRL   0x16
 Pin 6 Configuration.
#define PORT_PIN7CTRL   0x17
 Pin 7 Configuration.
Bitfields in INTCTRL

#define PORT_INTCTRL_INT0LVL_START   0
 Interrupt 0 Level.
#define PORT_INTCTRL_INT0LVL_SIZE   2
 Interrupt 0 Level.
#define PORT_INTCTRL_INT1LVL_START   2
 Interrupt 1 Level.
#define PORT_INTCTRL_INT1LVL_SIZE   2
 Interrupt 1 Level.
Bitfields in INTFLAGS

#define PORT_INTFLAGS_INT0IF_BIT   0
 Interrupt 0 Flag.
#define PORT_INTFLAGS_INT1IF_BIT   1
 Interrupt 1 Flag.
Bitfields in PINCTRL

#define PORT_PINCTRL_ISC_START   0
 Input/Sense Configuration.
#define PORT_PINCTRL_ISC_SIZE   3
 Input/Sense Configuration.
#define PORT_PINCTRL_OPC_START   3
 Output and Pull Configuration.
#define PORT_PINCTRL_OPC_SIZE   3
 Output and Pull Configuration.
#define PORT_PINCTRL_INVEN_BIT   6
 Inverted I/O Enable.
#define PORT_PINCTRL_SRLEN_BIT   7
 Slew Rate Limit Enable.
PINCTRL_OPC Bitfield Values

#define PORT_PINCTRL_TOTEM   0x0
 Totempole/(N/A).
#define PORT_PINCTRL_BUSKEEPER   0x1
 Totempole/Bus keeper.
#define PORT_PINCTRL_PULLDOWN   0x2
 Totempole/Pull-down (on input).
#define PORT_PINCTRL_PULLUP   0x3
 Totempole/Pull-up (on input).
#define PORT_PINCTRL_WIREDOR   0x4
 Wired OR/(N/A).
#define PORT_PINCTRL_WIREDAND   0x5
 Wired AND/(N/A).
#define PORT_PINCTRL_WIREDORPULL   0x6
 Wired OR/Pull-down.
#define PORT_PINCTRL_WIREDANDPULL   0x7
 Wired AND/Pull-up.
PINCTRL_ISC Bitfield Values

#define PORT_PINCTRL_ISC_BOTHEDGES   0x0
 Sense Both Edges.
#define PORT_PINCTRL_ISC_RISING   0x1
 Sense Rising Edge.
#define PORT_PINCTRL_ISC_FALLING   0x2
 Sense Falling Edge.
#define PORT_PINCTRL_ISC_LEVEL   0x3
 Sense Low Level.
#define PORT_PINCTRL_ISC_INPUT_DISABLE   0x7
 Input Buffer Disabled.
Bit manipulation macros

#define PORT_BIT(name)   (1U << PORT_##name##_BIT)
 Create a mask with bit name set.
#define PORT_BF(name, value)   ((value) << PORT_##name##_START)
 Create a mask with bitfield name set to value.
#define PORT_BFMASK(name)   (((1U << %s_##name##_SIZE) - 1) << %s_##name##_START)
 Create a mask of the bitfield name.
#define PORT_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define PORT_BFINS(name, value, regval)
 Return regval with bitfield name set to value.
Register access macros

#define port_read_reg(base, reg)   mmio_read8((void *)((uintptr_t)(base) + PORT_##reg))
 Read the value of PORT register reg.
#define port_write_reg(base, reg, value)   mmio_write8((void *)((uintptr_t)(base) + PORT_##reg), (value))
 Write value to PORT register reg.

Detailed Description

XMEGA I/O Ports Register Interface.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file xmega_port.h.

Generated on Thu Apr 29 14:09:42 2010 for uart-loopback by  doxygen 1.6.3