include/regs/xmega_osc.h File Reference

Xmega Oscillator register definitions. More...

#include <chip/memory-map.h>
#include <io.h>

Go to the source code of this file.

Defines

Register Offsets

#define XMEGA_OSC_CTRL   0x00
 Oscillator Control.
#define XMEGA_OSC_STATUS   0x01
 Oscillator Status.
#define XMEGA_OSC_XOSCCTRL   0x02
 XOSC Control.
#define XMEGA_OSC_XOSCFAIL   0x03
 XOSC Failure Detection.
#define XMEGA_OSC_RC32KCAL   0x04
 32 kHz Oscillator Calibration
#define XMEGA_OSC_PLLCTRL   0x05
 PLL Control.
#define XMEGA_OSC_DFLLCTRL   0x06
 DFLL Control.
Bitfields in CTRL

#define XMEGA_OSC_RC2MEN_BIT   0
 2 MHz RCOSC Enable
#define XMEGA_OSC_RC32MEN_BIT   1
 32 MHz RCOSC Enable
#define XMEGA_OSC_RC32KEN_BIT   2
 32 kHz RCOSC Enable
#define XMEGA_OSC_XOSCEN_BIT   3
 External Oscillator Enable.
#define XMEGA_OSC_PLLEN_BIT   4
 PLL Enable.
Bitfields in STATUS

#define XMEGA_OSC_RC2MRDY_BI   0
 2 MHz RCOSC Enable
#define XMEGA_OSC_RC32MRDY_BIT   1
 32 MHz RCOSC Enable
#define XMEGA_OSC_RC32KRDY_BIT   2
 32 kHz RCOSC Enable
#define XMEGA_OSC_XOSCRDY_BIT   3
 External Oscillator Enable.
#define XMEGA_OSC_PLLRDY_BIT   4
 PLL Enable.
Bitfields in XOSCCTRL

#define XMEGA_OSC_XOSCSEL_START   0
 Crystal Oscillator Type.
#define XMEGA_OSC_XOSCSEL_SIZE   4
 Crystal Oscillator Type.
#define XMEGA_OSC_X32KLPM_BIT   5
 XTAL 32 kHz Low Power Mode.
#define XMEGA_OSC_FRQRANGE_START   6
 XTAL Frequency Range.
#define XMEGA_OSC_FRQRANGE_SIZE   2
 XTAL Frequency Range.
Bitfields in XOSCFAIL

#define XMEGA_OSC_XOSCFDEN_BIT   0
 Failure Detection Enable.
#define XMEGA_OSC_XOSCFDIF_BIT   1
 Failure Detection Interrupt Flag.
Bitfields in PLLCTRL

#define XMEGA_OSC_PLLFAC_START   0
 Multiplication Factor.
#define XMEGA_OSC_PLLFAC_SIZE   5
 Multiplication Factor.
#define XMEGA_OSC_PLLSRC_START   6
 Clock Source.
#define XMEGA_OSC_PLLSRC_SIZE   2
 Clock Source.
Bit manipulation macros

#define OSC_BIT(name)   (1U << XMEGA_OSC_##name##_BIT)
 Create a mask with bit name set.
#define OSC_BF(name, value)   ((value) << XMEGA_OSC_##name##_START)
 Create a mask with bitfield name set to value.
#define OSC_BFMASK(name)
 Create a mask of the bitfield name.
#define OSC_BFEXT(name, regval)
 Extract the value of bitfield name from regval.
#define OSC_BFINS(name, value, regval)
 Return regval with bitfield name set to value.
Register access macros

#define osc_read_reg(reg)   _osc_read_reg(reg)
 Read the value of OSC register reg.
#define _osc_read_reg(reg)   mmio_read8((void *)(OSC_BASE + XMEGA_OSC_##reg))
#define osc_write_reg(reg, value)   _osc_write_reg(reg, value)
 Write value to OSC register reg.
#define _osc_write_reg(reg, value)   mmio_write8((void *)(OSC_BASE + XMEGA_OSC_##reg), (value))
#define osc_write_ccp_reg(reg, value)   _osc_write_ccp_reg(reg, value)
 Write value to CCP-protected OSC register reg.
#define _osc_write_ccp_reg(reg, value)   mmio_ccp_write8((void *)(OSC_BASE + XMEGA_OSC_##reg), (value))

Detailed Description

Xmega Oscillator register definitions.

Copyright (C) 2009 Atmel Corporation. All rights reserved.

Definition in file xmega_osc.h.

Generated on Thu Apr 29 14:09:42 2010 for uart-loopback by  doxygen 1.6.3